Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.7501 - £ 1.5886 | Request the lead time here |
1.26 in
32.0 mm
|
Black
|
|
|
|
1.26 in
32.0 mm
|
|
||
£ 1.3626 - £ 2.8838 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
|
|
|
1.969 in
50.0 mm
|
|
||
£ 0.7285 - £ 1.5431 | 40 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
|
1.378 in
35.0 mm
|
|
||
£ 1.3626 - £ 2.8838 | 178 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
|
1.969 in
50.0 mm
|
|
||
£ 0.5032 - £ 1.0675 | 713 In stock |
1.378 in
35.0 mm
|
Black
|
|
|
|
0.984 in
25.0 mm
|
|
||
£ 9.7274 - £ 19.9847 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M10
|
|
|
1.181 in
30.0 mm
|
|
||
£ 12.3121 - £ 12.3121 | 48 In stock |
1.929 in
49.0 mm
|
Black
|
M20
|
|
|
1.969 in
50.0 mm
|
|
||
£ 10.9642 - £ 22.5121 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M12
|
|
|
1.654 in
42.0 mm
|
|
||
£ 19.3576 - £ 39.7349 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M10
|
|
|
1.181 in
30.0 mm
|
|
||
£ 20.3581 - £ 41.8193 | 120 In stock |
1.929 in
49.0 mm
|
Black
|
M12
|
|
|
1.89 in
48.0 mm
|
|
||
£ 9.5468 - £ 19.5938 | 16 In stock |
1.654 in
42.0 mm
|
Black
|
M10
|
|
|
1.496 in
38.0 mm
|
|
||
£ 10.9642 - £ 22.5121 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M10
|
|
|
1.654 in
42.0 mm
|
|
||
£ 0.4641 - £ 0.984 | 2200 In stock |
0.787 in
20.0 mm
|
Grey
|
|
|
|
1.969 in
50.0 mm
|
|
||
£ 0.1969 - £ 0.4148 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
|
|
0.748 in
19.0 mm
|
|
||
£ 10.9364 - £ 10.9364 | 48 In stock |
1.929 in
49.0 mm
|
Black
|
M12
|
|
|
1.89 in
48.0 mm
|
|
||
551746 | £ 0.4991 - £ 1.0574 | 4600 In stock |
0.787 in
20.0 mm
|
Grey
|
|
|
|
1.969 in
50.0 mm
|
|
|
£ 23.2509 - £ 23.2509 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
|
|
1.654 in
42.0 mm
|
|
||
£ 0.2374 - £ 0.5034 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
|
|
1.181 in
30.0 mm
|
|
||
£ 20.3497 - £ 20.3497 | Request the lead time here |
1.693 in
43.0 mm
|
Black
|
M12
|
|
|
1.496 in
38.0 mm
|
|
||
£ 22.2884 - £ 22.2884 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
|
|
1.969 in
50.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue