Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4734 - £ 1.1614 | 590 In stock |
|
M6
|
Natural
|
Steel
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 3.0731 - £ 6.3806 | Request the lead time here |
|
M10
|
Natural
|
Aluminium
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| £ 3.7136 - £ 9.1158 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1.248 in
31.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.6052 - £ 1.4829 | Request the lead time here |
|
M10
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.7356 - £ 1.653 | 160 In stock |
|
M10
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.9255 - £ 2.0278 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.6463 - £ 1.5467 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 2.764 - £ 6.8302 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1 in
25.4 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5315 - £ 1.2969 | Request the lead time here |
|
M10
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
||
| £ 1.0843 - £ 2.5407 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
2.008 in
51.0 mm
|
0.047 in
1.2 mm
|
||
| £ 1.2501 - £ 1.3026 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 1.3692 - £ 1.4316 | Request the lead time here |
|
M10
|
Black
|
LDPE
|
|
|
||
| £ 0.7526 - £ 0.7838 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 0.8221 - £ 1.7593 | Request the lead time here |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.772 in
45.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.8143 - £ 1.8993 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.6761 - £ 0.7044 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.6633 - £ 0.6917 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
| £ 0.9794 - £ 1.0205 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.7994 - £ 0.832 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
|
||
| £ 0.9227 - £ 0.961 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue