Menu Search

Round Tube Insert 43.0 mm Black LDPE - PCR

Essentra Part Number:

20753559

Manufacturer Part Number:

20753559

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0791
5000 + £ 0.0712
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 79.10

1000 x £ 0.0791

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 5.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us