Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 1.0234 - £ 1.1371 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.236 in
6.0 mm
|
5.512 in
140.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.8414 - £ 1.3089 | Request the lead time here |
0.236 in
6.0 mm
|
1.122 in
28.5 mm
|
0.197 in
5.0 mm
|
4.331 in
110.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.2562 - £ 0.3986 | Request the lead time here |
0.157 in
4.0 mm
|
0.827 in
21.0 mm
|
0.118 in
3.0 mm
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
||
£ 1.2634 - £ 1.4037 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
6.626 in
168.3 mm
|
0.098 in
2.5 mm
|
||
£ 0.9385 - £ 1.0428 | Request the lead time here |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
0.276 in
7.0 mm
|
5.118 in
130.0 mm
|
0.126 in
3.2 mm
|
||
£ 0.8535 - £ 1.3278 | Request the lead time here |
0.236 in
6.0 mm
|
1.122 in
28.5 mm
|
0.177 in
4.5 mm
|
4.724 in
120.0 mm
|
0.079 in
2.0 mm
|
||
£ 1.0656 - £ 1.184 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
||
£ 1.2209 - £ 1.3566 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
6.299 in
160.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.8398 - £ 1.3064 | Request the lead time here |
0.236 in
6.0 mm
|
1.142 in
29.0 mm
|
0.157 in
4.0 mm
|
4.134 in
105.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0182 - £ 0.0283 | Request the lead time here |
0.118 in
3.0 mm
|
0.512 in
13.0 mm
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0533 - £ 0.0829 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.339 in
34.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0242 - £ 0.0377 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.045 - £ 0.0701 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.2281 - £ 0.4225 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.063 in
27.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0204 - £ 0.0317 | 3000 In stock |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0159 - £ 0.0248 | Request the lead time here |
0.138 in
3.5 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.1059 - £ 0.1648 | Request the lead time here |
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
1.772 in
45.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0344 - £ 0.0536 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0824 - £ 0.1282 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
£ 0.2135 - £ 0.3321 | Request the lead time here |
0.197 in
5.0 mm
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue