Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability h h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0172 - £ 0.0268 Request the lead time here
4.0 mm
11.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.0204 - £ 0.0317 3000 In stock
5.0 mm
11.5 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.1059 - £ 0.1648 Request the lead time here
5.0 mm
11.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 2.6902 - £ 2.9891 Request the lead time here
6.0 mm
34.0 mm
8.0 mm
193.7 mm
3.2 mm
£ 2.0948 - £ 2.3275 Request the lead time here
6.0 mm
34.0 mm
6.5 mm
177.8 mm
2.0 mm
£ 0.0244 - £ 0.038 Request the lead time here
5.0 mm
11.5 mm
2.5 mm
19.0 mm
1.0 mm
£ 0.0186 - £ 0.029 Request the lead time here
5.0 mm
11.0 mm
2.0 mm
16.0 mm
1.0 mm
£ 0.0457 - £ 0.0711 Request the lead time here
5.0 mm
11.5 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.0504 - £ 0.0785 Request the lead time here
5.0 mm
11.5 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0819 - £ 0.1274 Request the lead time here
5.0 mm
11.5 mm
5.0 mm
45.0 mm
3.0 mm
£ 0.0508 - £ 0.079 Request the lead time here
5.0 mm
12.0 mm
3.0 mm
32.0 mm
1.0 mm
£ 0.0362 - £ 0.0563 Request the lead time here
5.0 mm
11.5 mm
3.0 mm
28.0 mm
1.0 mm
£ 0.0501 - £ 0.078 2250 In stock
5.0 mm
11.5 mm
4.5 mm
30.0 mm
2.5 mm
£ 0.3911 - £ 0.6084 135 In stock
6.0 mm
21.0 mm
6.0 mm
88.9 mm
3.5 mm
£ 0.0824 - £ 0.1282 Request the lead time here
5.0 mm
11.5 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.1015 - £ 0.1579 Request the lead time here
5.0 mm
11.5 mm
4.5 mm
50.0 mm
2.5 mm
£ 0.2135 - £ 0.3321 Request the lead time here
5.0 mm
21.0 mm
3.5 mm
70.0 mm
1.5 mm
£ 0.347 - £ 0.5399 Request the lead time here
6.0 mm
21.5 mm
4.0 mm
88.9 mm
1.5 mm
£ 0.8371 - £ 1.3022 Request the lead time here
6.0 mm
28.5 mm
4.5 mm
100.0 mm
2.0 mm
£ 0.9385 - £ 1.0428 Request the lead time here
6.0 mm
33.0 mm
7.0 mm
130.0 mm
3.2 mm
  • of 4
Round Tube Insert 13.0 mm 1.0 mm 2.0 mm Black LDPE

20573881

Price Range
£ 0.0268 - £ 0.0172

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h
    11.0 mm
  • h
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 20.0 mm 1.0 mm 2.5 mm Black LDPE

20573942

Price Range
£ 0.0317 - £ 0.0204

Stock Levels
3000 In stock
Attributes
  • D
    20.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 45.0 mm 1.0 mm 3.0 mm Black LDPE

20574130

Price Range
£ 0.1648 - £ 0.1059

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • h
    11.0 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 193.7 mm 3.2 mm 8.0 mm Black LDPE

20574536

Price Range
£ 2.9891 - £ 2.6902

Stock Levels
Request the lead time here
Attributes
  • D
    193.7 mm
  • h
    34.0 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    8.0 mm
Round Tube Insert 177.8 mm 2.0 mm 6.5 mm Black LDPE

20574529

Price Range
£ 2.3275 - £ 2.0948

Stock Levels
Request the lead time here
Attributes
  • D
    177.8 mm
  • h
    34.0 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 19.0 mm 1.0 mm 2.5 mm Black LDPE

20573935

Price Range
£ 0.038 - £ 0.0244

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 16.0 mm 1.0 mm 2.0 mm Black LDPE

20573911

Price Range
£ 0.029 - £ 0.0186

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h
    11.0 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 23.0 mm 1.0 mm 2.5 mm Black LDPE

20573973

Price Range
£ 0.0711 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 32.0 mm 2.5 mm 5.0 mm Black LDPE

20574048

Price Range
£ 0.0785 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 45.0 mm 3.0 mm 5.0 mm Black LDPE

20574147

Price Range
£ 0.1274 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Black LDPE

20574031

Price Range
£ 0.079 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h
    12.0 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 28.0 mm 1.0 mm 3.0 mm Black LDPE

20574000

Price Range
£ 0.0563 - £ 0.0362

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 30.0 mm 2.5 mm 4.5 mm Black LDPE

20574024

Price Range
£ 0.078 - £ 0.0501

Stock Levels
2250 In stock
Attributes
  • D
    30.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 88.9 mm 3.5 mm 6.0 mm Black LDPE

20574352

Price Range
£ 0.6084 - £ 0.3911

Stock Levels
135 In stock
Attributes
  • D
    88.9 mm
  • h
    21.0 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 48.0 mm 1.2 mm 3.6 mm Black LDPE

20574154

Price Range
£ 0.1282 - £ 0.0824

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
Round Tube Insert 50.0 mm 2.5 mm 4.5 mm Black LDPE

20574185

Price Range
£ 0.1579 - £ 0.1015

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 70.0 mm 1.5 mm 3.5 mm Black LDPE

20574277

Price Range
£ 0.3321 - £ 0.2135

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • h
    21.0 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 88.9 mm 1.5 mm 4.0 mm Black LDPE

20574345

Price Range
£ 0.5399 - £ 0.347

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • h
    21.5 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 100.0 mm 2.0 mm 4.5 mm Black LDPE

20574383

Price Range
£ 1.3022 - £ 0.8371

Stock Levels
Request the lead time here
Attributes
  • D
    100.0 mm
  • h
    28.5 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 130.0 mm 3.2 mm 7.0 mm Black LDPE

20574468

Price Range
£ 1.0428 - £ 0.9385

Stock Levels
Request the lead time here
Attributes
  • D
    130.0 mm
  • h
    33.0 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.0 mm