Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability h h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.347 - £ 0.5399 Request the lead time here
6.0 mm
21.5 mm
4.0 mm
88.9 mm
1.5 mm
£ 0.2562 - £ 0.3986 Request the lead time here
4.0 mm
21.0 mm
3.0 mm
80.0 mm
1.5 mm
£ 0.0175 - £ 0.0273 Request the lead time here
5.0 mm
11.5 mm
2.0 mm
14.0 mm
1.0 mm
£ 0.0501 - £ 0.078 2250 In stock
5.0 mm
11.5 mm
4.5 mm
30.0 mm
2.5 mm
£ 0.0204 - £ 0.0317 3000 In stock
5.0 mm
11.5 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.0244 - £ 0.038 Request the lead time here
5.0 mm
11.5 mm
2.5 mm
19.0 mm
1.0 mm
£ 0.0457 - £ 0.0711 Request the lead time here
5.0 mm
11.5 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.0261 - £ 0.0406 Request the lead time here
5.0 mm
11.5 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.0504 - £ 0.0785 Request the lead time here
5.0 mm
11.5 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0172 - £ 0.0268 Request the lead time here
4.0 mm
11.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.0551 - £ 0.0858 Request the lead time here
5.0 mm
11.5 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.0965 - £ 0.1501 Request the lead time here
5.0 mm
11.5 mm
3.0 mm
50.8 mm
1.2 mm
£ 0.1339 - £ 0.2083 Request the lead time here
5.0 mm
21.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 0.2513 - £ 0.391 Request the lead time here
6.0 mm
21.5 mm
6.0 mm
76.0 mm
3.5 mm
£ 0.2354 - £ 0.3661 Request the lead time here
6.0 mm
21.5 mm
5.0 mm
75.0 mm
3.0 mm
£ 0.3031 - £ 0.4714 Request the lead time here
6.0 mm
21.0 mm
4.0 mm
85.0 mm
1.5 mm
£ 0.0182 - £ 0.0283 Request the lead time here
3.0 mm
13.0 mm
2.0 mm
15.0 mm
1.0 mm
£ 0.0824 - £ 0.1282 Request the lead time here
5.0 mm
11.5 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.838 - £ 1.3035 Request the lead time here
6.0 mm
28.0 mm
4.5 mm
101.6 mm
2.0 mm
£ 0.896 - £ 0.9956 Request the lead time here
6.0 mm
33.0 mm
4.0 mm
127.0 mm
2.0 mm
  • of 4
Round Tube Insert 88.9 mm 1.5 mm 4.0 mm Black LDPE

20574345

Price Range
£ 0.5399 - £ 0.347

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • h
    21.5 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 80.0 mm 1.5 mm 3.0 mm Black LDPE

20574321

Price Range
£ 0.3986 - £ 0.2562

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • h
    21.0 mm
  • h
    4.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 14.0 mm 1.0 mm 2.0 mm Black LDPE

20573898

Price Range
£ 0.0273 - £ 0.0175

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 30.0 mm 2.5 mm 4.5 mm Black LDPE

20574024

Price Range
£ 0.078 - £ 0.0501

Stock Levels
2250 In stock
Attributes
  • D
    30.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 20.0 mm 1.0 mm 2.5 mm Black LDPE

20573942

Price Range
£ 0.0317 - £ 0.0204

Stock Levels
3000 In stock
Attributes
  • D
    20.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 19.0 mm 1.0 mm 2.5 mm Black LDPE

20573935

Price Range
£ 0.038 - £ 0.0244

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 23.0 mm 1.0 mm 2.5 mm Black LDPE

20573973

Price Range
£ 0.0711 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 22.0 mm 1.0 mm 2.0 mm Black LDPE

20573966

Price Range
£ 0.0406 - £ 0.0261

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 32.0 mm 2.5 mm 5.0 mm Black LDPE

20574048

Price Range
£ 0.0785 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 13.0 mm 1.0 mm 2.0 mm Black LDPE

20573881

Price Range
£ 0.0268 - £ 0.0172

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • h
    11.0 mm
  • h
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 38.0 mm 1.0 mm 3.5 mm Black LDPE

20574079

Price Range
£ 0.0858 - £ 0.0551

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 50.8 mm 1.2 mm 3.0 mm Black LDPE

20574192

Price Range
£ 0.1501 - £ 0.0965

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 60.0 mm 3.0 mm 5.0 mm Black LDPE

20574246

Price Range
£ 0.2083 - £ 0.1339

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h
    21.0 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 76.0 mm 3.5 mm 6.0 mm Black LDPE

20574314

Price Range
£ 0.391 - £ 0.2513

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • h
    21.5 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 75.0 mm 3.0 mm 5.0 mm Black LDPE

20574291

Price Range
£ 0.3661 - £ 0.2354

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h
    21.5 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 85.0 mm 1.5 mm 4.0 mm Black LDPE

20574338

Price Range
£ 0.4714 - £ 0.3031

Stock Levels
Request the lead time here
Attributes
  • D
    85.0 mm
  • h
    21.0 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 15.0 mm 1.0 mm 2.0 mm Black LDPE

20573904

Price Range
£ 0.0283 - £ 0.0182

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • h
    13.0 mm
  • h
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 48.0 mm 1.2 mm 3.6 mm Black LDPE

20574154

Price Range
£ 0.1282 - £ 0.0824

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • h
    11.5 mm
  • h
    5.0 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
Round Tube Insert 101.6 mm 2.0 mm 4.5 mm Black LDPE

20574390

Price Range
£ 1.3035 - £ 0.838

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • h
    28.0 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 127.0 mm 2.0 mm 4.0 mm Black LDPE

20574451

Price Range
£ 0.9956 - £ 0.896

Stock Levels
Request the lead time here
Attributes
  • D
    127.0 mm
  • h
    33.0 mm
  • h
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm