Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.2135 - £ 0.3321 | Request the lead time here |
0.197 in
5.0 mm
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.4527 - £ 0.7043 | Request the lead time here |
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
3.543 in
90.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.0165 - £ 0.0257 | Request the lead time here |
0.138 in
3.5 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.2281 - £ 0.4225 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.063 in
27.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.9385 - £ 1.0428 | Request the lead time here |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
0.276 in
7.0 mm
|
5.118 in
130.0 mm
|
0.126 in
3.2 mm
|
||
£ 1.0656 - £ 1.184 | Request the lead time here |
0.236 in
6.0 mm
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.8388 - £ 1.3049 | Request the lead time here |
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
4.016 in
102.0 mm
|
0.142 in
3.6 mm
|
||
£ 0.086 - £ 0.1338 | Request the lead time here |
0.197 in
5.0 mm
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.89 in
48.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue