Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
10076835 £ 0.2256 - £ 0.3483 Request the lead time here
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.5244 - £ 1.2039 Request the lead time here
63.5 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 0.0368 - £ 0.1071 Request the lead time here
10.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.0759 - £ 0.1387 5700 In stock
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.6902 - £ 1.1826 1250 In stock
75.0 mm
22.0 mm
PE
4.0 mm
2.0 mm
1
10079850 £ 0.0807 - £ 0.1963 2850 In stock
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.1842 - £ 0.2288 150 In stock
35.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1488 - £ 0.2038 3000 In stock
28.0 mm
12.0 mm
LDPE - PIR
2.5 mm
1.0 mm
1
£ 0.0342 - £ 0.1362 1490 In stock
10.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.041 - £ 0.1414 2500 In stock
12.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.5641 - £ 0.8132 Request the lead time here
60.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0326 - £ 0.0677 108000 In stock
12.0 mm
11.5 mm
LDPE
2.0 mm
1.5 mm
Low Profile
10076941 £ 0.1362 - £ 0.2038 2800 In stock
27.0 mm
12.4 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1136 - £ 0.1541 7800 In stock
25.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0422 - £ 0.11 Request the lead time here
12.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.0528 - £ 0.1099 114200 In stock
20.0 mm
11.5 mm
LDPE
2.5 mm
0.8 mm
Low Profile
£ 0.2905 - £ 0.6511 2700 In stock
35.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.3784 - £ 1.1637 Request the lead time here
47.6 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0745 - £ 0.1344 750 In stock
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.5504 - £ 1.1559 Request the lead time here
50.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
  • of 28
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

10076835

Price Range
£ 0.3483 - £ 0.2256

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 63.5 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121610

Price Range
£ 1.2039 - £ 0.5244

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 10.0 mm 0.8 mm 2.0 mm Grey PE

10080290

Price Range
£ 0.1071 - £ 0.0368

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 11.5 mm 2.0 mm 0.8 mm Grey PE

10080733

Price Range
£ 0.1387 - £ 0.0759

Stock Levels
5700 In stock
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm PE Grey

10121290

Price Range
£ 1.1826 - £ 0.6902

Stock Levels
1250 In stock
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10079850

Price Range
£ 0.1963 - £ 0.0807

Stock Levels
2850 In stock
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 35.0 mm 1.0 mm 3.0 mm Grey PE

10080320

Price Range
£ 0.2288 - £ 0.1842

Stock Levels
150 In stock
Attributes
  • D
    35.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 28.0 mm 1.0 mm 2.5 mm Grey PE

10076958

Price Range
£ 0.2038 - £ 0.1488

Stock Levels
3000 In stock
Attributes
  • D
    28.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Grey
Round Tube Insert 10.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10079836

Price Range
£ 0.1362 - £ 0.0342

Stock Levels
1490 In stock
Attributes
  • D
    10.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 12.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10079843

Price Range
£ 0.1414 - £ 0.041

Stock Levels
2500 In stock
Attributes
  • D
    12.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 60.0 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10121320

Price Range
£ 0.8132 - £ 0.5641

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Round Tube Insert 11.5 mm 2.0 mm 1.5 mm Black PE

10338506

Price Range
£ 0.0677 - £ 0.0326

Stock Levels
108000 In stock
Attributes
  • D
    12.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 27.0 mm 1.0 mm 3.0 mm Grey PE

10076941

Price Range
£ 0.2038 - £ 0.1362

Stock Levels
2800 In stock
Attributes
  • D
    27.0 mm
  • H
    12.4 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 25.0 mm 1.0 mm 3.0 mm Grey PE

10076910

Price Range
£ 0.1541 - £ 0.1136

Stock Levels
7800 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 12.0 mm 0.8 mm 2.0 mm Grey PE

10080306

Price Range
£ 0.11 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Glide 20.0 mm 0.8 mm 2.5 mm LDPE Black

10338544

Price Range
£ 0.1099 - £ 0.0528

Stock Levels
114200 In stock
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Tube Insert 35.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10121573

Price Range
£ 0.6511 - £ 0.2905

Stock Levels
2700 In stock
Attributes
  • D
    35.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 47.6 mm 1.0 mm 3.0 mm Grey PE

10080351

Price Range
£ 1.1637 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm Grey PE

10080313

Price Range
£ 0.1344 - £ 0.0745

Stock Levels
750 In stock
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm Grey PE

10076644

Price Range
£ 1.1559 - £ 0.5504

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey