Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10076835 | £ 0.2256 - £ 0.3483 | Request the lead time here |
1.575 in
40.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.5244 - £ 1.2039 | Request the lead time here |
2.5 in
63.5 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
1
|
||
| £ 0.0368 - £ 0.1071 | Request the lead time here |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.0759 - £ 0.1387 | 5700 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.6902 - £ 1.1826 | 1250 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| 10079850 | £ 0.0807 - £ 0.1963 | 2850 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
|
| £ 0.1842 - £ 0.2288 | 150 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1488 - £ 0.2038 | 3000 In stock |
1.102 in
28.0 mm
|
0.472 in
12.0 mm
|
|
LDPE - PIR
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0342 - £ 0.1362 | 1490 In stock |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.041 - £ 0.1414 | 2500 In stock |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.5641 - £ 0.8132 | Request the lead time here |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0326 - £ 0.0677 | 108000 In stock |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
Low Profile
|
||
| 10076941 | £ 0.1362 - £ 0.2038 | 2800 In stock |
1.063 in
27.0 mm
|
0.488 in
12.4 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.1136 - £ 0.1541 | 7800 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0422 - £ 0.11 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.0528 - £ 0.1099 | 114200 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
Low Profile
|
||
| £ 0.2905 - £ 0.6511 | 2700 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.3784 - £ 1.1637 | Request the lead time here |
1.874 in
47.6 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0745 - £ 0.1344 | 750 In stock |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.5504 - £ 1.1559 | Request the lead time here |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1