Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 7.9678 - £ 8.1192 59 In stock
150.0 mm
34.0 mm
PE
7.0 mm
2.0 mm
1
£ 5.0779 - £ 5.1743 60 In stock
120.0 mm
28.0 mm
PE
4.0 mm
2.0 mm
1
£ 4.5963 - £ 4.6926 Request the lead time here
110.0 mm
28.0 mm
PE
4.5 mm
2.0 mm
1
£ 3.8532 - £ 3.9357 Request the lead time here
100.0 mm
28.0 mm
PE
4.5 mm
2.0 mm
1
£ 5.2303 - £ 5.3295 Request the lead time here
120.0 mm
28.0 mm
PE
4.0 mm
2.0 mm
1
£ 5.0779 - £ 5.1743 Request the lead time here
120.0 mm
28.0 mm
PE
4.0 mm
2.0 mm
1
£ 3.9688 - £ 4.0538 Request the lead time here
100.0 mm
28.0 mm
PE
4.5 mm
2.0 mm
1
£ 7.9678 - £ 8.1192 Request the lead time here
150.0 mm
34.0 mm
PE
7.0 mm
2.0 mm
1
£ 4.5963 - £ 4.6926 Request the lead time here
110.0 mm
28.0 mm
PE
4.5 mm
2.0 mm
1
£ 4.3761 - £ 4.4587 Request the lead time here
90.0 mm
21.0 mm
PE
5.0 mm
2.5 mm
1
£ 4.3761 - £ 4.4587 Request the lead time here
90.0 mm
21.0 mm
PE
5.0 mm
2.5 mm
1
£ 4.7342 - £ 4.8334 Request the lead time here
110.0 mm
28.0 mm
PE
4.5 mm
2.0 mm
1
£ 7.61 - £ 7.7614 Request the lead time here
150.0 mm
34.0 mm
PE
7.0 mm
2.0 mm
1
£ 7.2385 - £ 7.3761 9 In stock
140.0 mm
34.0 mm
PE
6.5 mm
2.0 mm
1
£ 6.922 - £ 7.0596 Request the lead time here
140.0 mm
34.0 mm
PE
6.5 mm
2.0 mm
1
£ 7.2385 - £ 7.3761 Request the lead time here
140.0 mm
34.0 mm
PE
6.5 mm
2.0 mm
1
£ 0.2903 - £ 0.3018 Request the lead time here
45.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10338520 £ 0.0357 - £ 0.075 102000 In stock
15.0 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
2
10338537 £ 0.0353 - £ 0.0734 43500 In stock
16.0 mm
11.5 mm
PE
2.0 mm
0.8 mm
2
£ 0.0669 - £ 0.1405 44400 In stock
25.0 mm
11.5 mm
PE
2.5 mm
1.0 mm
2
  • of 28
Round Tube Insert 150.0 mm 2.0 mm 7.0 mm PE Black

10183922

Price Range
£ 8.1192 - £ 7.9678

Stock Levels
59 In stock
Attributes
  • D
    150.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Colour
    Black
Round Tube Insert 120.0 mm 2.0 mm 4.0 mm PE White

10183854

Price Range
£ 5.1743 - £ 5.0779

Stock Levels
60 In stock
Attributes
  • D
    120.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 110.0 mm 2.0 mm 4.5 mm PE White

10183830

Price Range
£ 4.6926 - £ 4.5963

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    White
Round Tube Insert 100.0 mm 2.0 mm 4.5 mm PE Grey

10183823

Price Range
£ 3.9357 - £ 3.8532

Stock Levels
Request the lead time here
Attributes
  • D
    100.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    Grey
Round Tube Insert 120.0 mm 2.0 mm 4.0 mm PE Black

10330883

Price Range
£ 5.3295 - £ 5.2303

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Black
Round Tube Insert 120.0 mm 2.0 mm 4.0 mm PE Grey

10183861

Price Range
£ 5.1743 - £ 5.0779

Stock Levels
Request the lead time here
Attributes
  • D
    120.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 100.0 mm 2.0 mm 4.5 mm PE White

10330852

Price Range
£ 4.0538 - £ 3.9688

Stock Levels
Request the lead time here
Attributes
  • D
    100.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    White
Round Tube Insert 150.0 mm 2.0 mm 7.0 mm PE Grey

10183915

Price Range
£ 8.1192 - £ 7.9678

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Colour
    Grey
Round Tube Insert 110.0 mm 2.0 mm 4.5 mm PE Grey

10183847

Price Range
£ 4.6926 - £ 4.5963

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    Grey
Round Tube Insert 90.0 mm 2.5 mm 5.0 mm PE White

10183809

Price Range
£ 4.4587 - £ 4.3761

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Colour
    White
Round Tube Insert 90.0 mm 2.5 mm 5.0 mm PE Grey

10183816

Price Range
£ 4.4587 - £ 4.3761

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • H
    21.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Colour
    Grey
Round Tube Insert 110.0 mm 2.0 mm 4.5 mm PE Black

10330876

Price Range
£ 4.8334 - £ 4.7342

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    Black
Round Tube Insert 150.0 mm 2.0 mm 7.0 mm PE White

10183908

Price Range
£ 7.7614 - £ 7.61

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    7.0 mm
  • Colour
    White
Round Tube Insert 140.0 mm 2.0 mm 6.5 mm PE Black

10183892

Price Range
£ 7.3761 - £ 7.2385

Stock Levels
9 In stock
Attributes
  • D
    140.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
  • Colour
    Black
Round Tube Insert 140.0 mm 2.0 mm 6.5 mm PE White

10183878

Price Range
£ 7.0596 - £ 6.922

Stock Levels
Request the lead time here
Attributes
  • D
    140.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
  • Colour
    White
Round Tube Insert 140.0 mm 2.0 mm 6.5 mm PE Grey

10183885

Price Range
£ 7.3761 - £ 7.2385

Stock Levels
Request the lead time here
Attributes
  • D
    140.0 mm
  • H
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
  • Colour
    Grey
Round Tube Insert 45.0 mm 1.0 mm 3.0 mm Grey PE

10080344

Price Range
£ 0.3018 - £ 0.2903

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Glide 15.0 mm 0.8 mm 2.0 mm LDPE Black

10338520

Price Range
£ 0.075 - £ 0.0357

Stock Levels
102000 In stock
Attributes
  • D
    15.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Glide 16.0 mm 0.8 mm 2.0 mm PE Black

10338537

Price Range
£ 0.0734 - £ 0.0353

Stock Levels
43500 In stock
Attributes
  • D
    16.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Glide 25.0 mm 1.0 mm 2.5 mm PE Black

10338568

Price Range
£ 0.1405 - £ 0.0669

Stock Levels
44400 In stock
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black