Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4082 - £ 0.5474 | 900 In stock |
2 in
50.8 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
1
|
||
| 10338520 | £ 0.0357 - £ 0.075 | 102000 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
2
|
|
| £ 0.2903 - £ 0.3018 | Request the lead time here |
1.772 in
45.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 3.5577 - £ 3.6428 | Request the lead time here |
2.756 in
70.0 mm
|
0.827 in
21.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.2463 - £ 0.2993 | Request the lead time here |
1.748 in
44.4 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 5.0779 - £ 5.1743 | 60 In stock |
4.724 in
120.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 3.8532 - £ 3.9357 | Request the lead time here |
3.937 in
100.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 4.3761 - £ 4.4587 | Request the lead time here |
3.543 in
90.0 mm
|
0.827 in
21.0 mm
|
|
PE
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
1
|
||
| £ 3.9688 - £ 4.0538 | Request the lead time here |
3.937 in
100.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 4.5963 - £ 4.6926 | Request the lead time here |
4.331 in
110.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 4.7342 - £ 4.8334 | Request the lead time here |
4.331 in
110.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 7.61 - £ 7.7614 | Request the lead time here |
5.906 in
150.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 7.9678 - £ 8.1192 | Request the lead time here |
5.906 in
150.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 7.9678 - £ 8.1192 | 59 In stock |
5.906 in
150.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 7.2385 - £ 7.3761 | Request the lead time here |
5.512 in
140.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.256 in
6.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 4.5963 - £ 4.6926 | Request the lead time here |
4.331 in
110.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 6.922 - £ 7.0596 | Request the lead time here |
5.512 in
140.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.256 in
6.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 5.0779 - £ 5.1743 | Request the lead time here |
4.724 in
120.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 4.3761 - £ 4.4587 | Request the lead time here |
3.543 in
90.0 mm
|
0.827 in
21.0 mm
|
|
PE
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
1
|
||
| £ 1.1707 - £ 2.6337 | Request the lead time here |
1.874 in
47.6 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
1