Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.4082 - £ 0.5474 900 In stock
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 0.5131 - £ 1.1773 Request the lead time here
63.5 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 0.1502 - £ 0.216 Request the lead time here
28.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0693 - £ 0.0946 7340 In stock
16.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.6902 - £ 1.1826 Request the lead time here
75.0 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
£ 0.2256 - £ 0.3483 1000 In stock
40.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1516 - £ 0.2038 1300 In stock
28.6 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 1.01 - £ 1.0837 1100 In stock
76.2 mm
22.0 mm
PE
4.0 mm
2.0 mm
1
£ 0.0788 - £ 0.111 1500 In stock
19.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.1785 - £ 0.2423 100 In stock
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.5504 - £ 1.1559 Request the lead time here
50.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.5244 - £ 1.2039 Request the lead time here
63.5 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 0.214 - £ 0.3401 5000 In stock
38.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0693 - £ 0.0946 4000 In stock
16.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
10076941 £ 0.1362 - £ 0.2038 2800 In stock
27.0 mm
12.4 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.5485 - £ 1.2597 Request the lead time here
65.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.3784 - £ 1.1637 Request the lead time here
47.6 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10338520 £ 0.0357 - £ 0.075 102000 In stock
15.0 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
2
£ 0.4011 - £ 0.5474 1800 In stock
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
£ 0.4025 - £ 0.5474 Request the lead time here
50.8 mm
14.5 mm
LDPE - PIR
20.0 mm
11.0 mm
1
  • of 28
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121221

Price Range
£ 0.5474 - £ 0.4082

Stock Levels
900 In stock
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 63.5 mm 11.0 mm 20.0 mm LDPE - PIR White

10121603

Price Range
£ 1.1773 - £ 0.5131

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    White
Round Tube Insert 28.0 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10121269

Price Range
£ 0.216 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 16.0 mm 0.8 mm 2.0 mm Grey PE

10076873

Price Range
£ 0.0946 - £ 0.0693

Stock Levels
7340 In stock
Attributes
  • D
    16.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm LDPE - PIR Grey

10121337

Price Range
£ 1.1826 - £ 0.6902

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm Grey PE

10076446

Price Range
£ 0.3483 - £ 0.2256

Stock Levels
1000 In stock
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 28.6 mm 1.0 mm 3.0 mm Grey PE

10076569

Price Range
£ 0.2038 - £ 0.1516

Stock Levels
1300 In stock
Attributes
  • D
    28.6 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm Grey PE

10076477

Price Range
£ 1.0837 - £ 1.01

Stock Levels
1100 In stock
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm Grey PE

10076880

Price Range
£ 0.111 - £ 0.0788

Stock Levels
1500 In stock
Attributes
  • D
    19.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Grey PE

10076804

Price Range
£ 0.2423 - £ 0.1785

Stock Levels
100 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm Grey PE

10076644

Price Range
£ 1.1559 - £ 0.5504

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 63.5 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121610

Price Range
£ 1.2039 - £ 0.5244

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 38.0 mm 1.0 mm 3.0 mm Grey PE

10076613

Price Range
£ 0.3401 - £ 0.214

Stock Levels
5000 In stock
Attributes
  • D
    38.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 16.0 mm 0.8 mm 2.0 mm Grey PE

10076484

Price Range
£ 0.0946 - £ 0.0693

Stock Levels
4000 In stock
Attributes
  • D
    16.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 27.0 mm 1.0 mm 3.0 mm Grey PE

10076941

Price Range
£ 0.2038 - £ 0.1362

Stock Levels
2800 In stock
Attributes
  • D
    27.0 mm
  • H
    12.4 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 65.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10121597

Price Range
£ 1.2597 - £ 0.5485

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 47.6 mm 1.0 mm 3.0 mm Grey PE

10080351

Price Range
£ 1.1637 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Glide 15.0 mm 0.8 mm 2.0 mm LDPE Black

10338520

Price Range
£ 0.075 - £ 0.0357

Stock Levels
102000 In stock
Attributes
  • D
    15.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121245

Price Range
£ 0.5474 - £ 0.4011

Stock Levels
1800 In stock
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey
Round Tube Insert 50.8 mm 11.0 mm 20.0 mm LDPE - PIR Grey

10121276

Price Range
£ 0.5474 - £ 0.4025

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    11.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Grey