Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0795 - £ 0.0795 | 20000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.0622 - £ 0.0622 | 8000 In stock |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0795 - £ 0.0795 | Request the lead time here |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.0622 - £ 0.0622 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0819 - £ 0.0819 | 35000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.0761 - £ 0.0761 | 3000 In stock |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.1016 - £ 0.1016 | Request the lead time here |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.068 - £ 0.068 | 57190 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
£ 0.068 - £ 0.068 | 11000 In stock |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
||
£ 0.0932 - £ 0.0932 | 20650 In stock |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.0819 - £ 0.0819 | 900 In stock |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.1016 - £ 0.1016 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.0932 - £ 0.0932 | 1000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.0761 - £ 0.0761 | 44000 In stock |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.0934 - £ 0.0934 | Request the lead time here |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.0642 - £ 0.0642 | Request the lead time here |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
£ 0.0586 - £ 0.0586 | 28000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.0642 - £ 0.0642 | 27000 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
£ 0.0612 - £ 0.0612 | 20000 In stock |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.0681 - £ 0.0681 | 4988 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue