Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0718 - £ 0.0718 Request the lead time here
2.2 mm
4.0 mm
10.0 mm
£ 0.1016 - £ 0.1016 Request the lead time here
2.2 mm
4.0 mm
30.0 mm
£ 0.0523 - £ 0.0523 35200 In stock
2.6 mm
4.0 mm
2.0 mm
£ 0.068 - £ 0.068 24000 In stock
3.1 mm
5.0 mm
7.5 mm
£ 0.0586 - £ 0.0586 400 In stock
3.1 mm
5.0 mm
5.0 mm
£ 0.0807 - £ 0.0807 Request the lead time here
2.2 mm
4.0 mm
18.0 mm
£ 0.0775 - £ 0.0775 40900 In stock
2.2 mm
4.0 mm
12.0 mm
£ 0.0819 - £ 0.0819 Request the lead time here
2.2 mm
4.0 mm
20.0 mm
£ 0.0795 - £ 0.0795 Request the lead time here
2.2 mm
4.0 mm
15.0 mm
£ 0.0618 - £ 0.0618 200 In stock
2.2 mm
4.0 mm
4.0 mm
£ 0.0881 - £ 0.0881 Request the lead time here
2.2 mm
4.0 mm
25.0 mm
£ 0.0762 - £ 0.0762 Request the lead time here
2.2 mm
4.0 mm
18.0 mm
£ 0.088 - £ 0.088 Request the lead time here
3.1 mm
5.0 mm
25.0 mm
£ 0.0612 - £ 0.0612 2000 In stock
2.6 mm
4.0 mm
3.0 mm
£ 0.0958 - £ 0.0958 14000 In stock
2.6 mm
4.0 mm
30.0 mm
£ 0.0749 - £ 0.0749 1000 In stock
2.6 mm
5.0 mm
15.0 mm
£ 0.0578 - £ 0.0578 29000 In stock
2.6 mm
4.0 mm
3.0 mm
£ 0.0554 - £ 0.0554 Request the lead time here
2.6 mm
5.0 mm
2.0 mm
£ 0.0844 - £ 0.0844 Request the lead time here
2.6 mm
4.0 mm
25.0 mm
£ 0.0718 - £ 0.0718 Request the lead time here
2.6 mm
5.0 mm
10.0 mm
  • of 4
Spacer 2.2 mm 4.0 mm 10.0 mm POM

005154859905

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 30.0 mm POM

005166800005

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 2.0 mm POM

005200059905

Price Range
£ 0.0523 - £ 0.0523

Stock Levels
35200 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 7.5 mm POM

005283000005

Price Range
£ 0.068 - £ 0.068

Stock Levels
24000 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 5.0 mm POM

005280059905

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
400 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 18.0 mm POM

005159600005

Price Range
£ 0.0807 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 12.0 mm POM

005156000005

Price Range
£ 0.0775 - £ 0.0775

Stock Levels
40900 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 20.0 mm POM

005160800005

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 15.0 mm POM

005157800005

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 4.0 mm POM

005151200005

Price Range
£ 0.0618 - £ 0.0618

Stock Levels
200 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 25.0 mm POM

005163859905

Price Range
£ 0.0881 - £ 0.0881

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 18.0 mm POM

005159659905

Price Range
£ 0.0762 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 25.0 mm POM

005295059905

Price Range
£ 0.088 - £ 0.088

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 3.0 mm POM

005203000005

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 30.0 mm POM

005224059905

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
14000 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 15.0 mm POM

005252059905

Price Range
£ 0.0749 - £ 0.0749

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 3.0 mm POM

005203059905

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
29000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 2.0 mm POM

005237000005

Price Range
£ 0.0554 - £ 0.0554

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 25.0 mm POM

005221059905

Price Range
£ 0.0844 - £ 0.0844

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 10.0 mm POM

005249059905

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black