Menu Search

Round Unthreaded POM Spacers

In stock

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0934 - £ 0.0934 Request the lead time here
2.2 mm
4.0 mm
25.0 mm
£ 0.0749 - £ 0.0749 Request the lead time here
2.2 mm
4.0 mm
15.0 mm
£ 0.0932 - £ 0.0932 1000 In stock
3.1 mm
5.0 mm
25.0 mm
£ 0.0586 - £ 0.0586 7000 In stock
2.6 mm
4.0 mm
5.0 mm
£ 0.0772 - £ 0.0772 Request the lead time here
2.2 mm
4.0 mm
20.0 mm
£ 0.0642 - £ 0.0642 Request the lead time here
2.6 mm
5.0 mm
7.5 mm
£ 0.088 - £ 0.088 Request the lead time here
2.6 mm
5.0 mm
25.0 mm
£ 0.0958 - £ 0.0958 26900 In stock
3.1 mm
5.0 mm
30.0 mm
£ 0.0554 - £ 0.0554 32000 In stock
2.6 mm
4.0 mm
2.0 mm
£ 0.0772 - £ 0.0772 800 In stock
2.6 mm
4.0 mm
20.0 mm
£ 0.0917 - £ 0.0917 39000 In stock
2.2 mm
4.0 mm
30.0 mm
£ 0.0741 - £ 0.0741 Request the lead time here
2.6 mm
5.0 mm
20.0 mm
£ 0.1016 - £ 0.1016 Request the lead time here
3.1 mm
5.0 mm
30.0 mm
£ 0.0772 - £ 0.0772 Request the lead time here
3.1 mm
5.0 mm
20.0 mm
£ 0.0819 - £ 0.0819 Request the lead time here
3.1 mm
5.0 mm
20.0 mm
£ 0.0642 - £ 0.0642 800 In stock
2.6 mm
4.0 mm
7.5 mm
£ 0.0612 - £ 0.0612 7000 In stock
2.6 mm
5.0 mm
3.0 mm
£ 0.0523 - £ 0.0523 Request the lead time here
2.6 mm
5.0 mm
2.0 mm
£ 0.0718 - £ 0.0718 Request the lead time here
2.6 mm
4.0 mm
10.0 mm
£ 0.0578 - £ 0.0578 51000 In stock
2.6 mm
5.0 mm
3.0 mm
  • of 4
Spacer 2.2 mm 4.0 mm 25.0 mm POM

005163800005

Price Range
£ 0.0934 - £ 0.0934

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.2 mm 4.0 mm 15.0 mm POM

005157859905

Price Range
£ 0.0749 - £ 0.0749

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 25.0 mm POM

005295000005

Price Range
£ 0.0932 - £ 0.0932

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 5.0 mm POM

005206059905

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
7000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 20.0 mm POM

005160859905

Price Range
£ 0.0772 - £ 0.0772

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 7.5 mm POM

005246059905

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 25.0 mm POM

005258059905

Price Range
£ 0.088 - £ 0.088

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 30.0 mm POM

005298059905

Price Range
£ 0.0958 - £ 0.0958

Stock Levels
26900 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 2.0 mm POM

005200000005

Price Range
£ 0.0554 - £ 0.0554

Stock Levels
32000 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 20.0 mm POM

005218059905

Price Range
£ 0.0772 - £ 0.0772

Stock Levels
800 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.2 mm 4.0 mm 30.0 mm POM

005166859905

Price Range
£ 0.0917 - £ 0.0917

Stock Levels
39000 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 20.0 mm POM

005255059905

Price Range
£ 0.0741 - £ 0.0741

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 30.0 mm POM

005298000005

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 3.1 mm 5.0 mm 20.0 mm POM

005292059905

Price Range
£ 0.0772 - £ 0.0772

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 3.1 mm 5.0 mm 20.0 mm POM

005292000005

Price Range
£ 0.0819 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 4.0 mm 7.5 mm POM

005209059905

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
800 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 3.0 mm POM

005240000005

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
7000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Spacer 2.6 mm 5.0 mm 2.0 mm POM

005237059905

Price Range
£ 0.0523 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 4.0 mm 10.0 mm POM

005212059905

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Spacer 2.6 mm 5.0 mm 3.0 mm POM

005240059905

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
51000 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black