Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1043 - £ 0.1109 | 4601 In stock |
|
|
|
||
| £ 0.0806 - £ 0.0876 | Request the lead time here |
|
|
|
||
| £ 1.0744 - £ 1.0744 | 1500 In stock |
|
|
|
||
| £ 0.0761 - £ 0.0827 | Request the lead time here |
|
|
|
||
| £ 0.0697 - £ 0.0758 | Request the lead time here |
|
|
|
||
| 10206188 | £ 0.0669 - £ 0.0727 | Request the lead time here |
|
|
|
|
| £ 0.026 - £ 0.026 | 468 In stock |
|
|
|
||
| 10206157 | £ 0.055 - £ 0.0598 | Request the lead time here |
|
|
|
|
| £ 0.0371 - £ 0.0558 | Request the lead time here |
|
|
|
||
| £ 0.0705 - £ 0.0705 | Request the lead time here |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.0684 - £ 0.0698 | 99500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0754 - £ 0.0769 | 7565 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0781 - £ 0.0796 | 96500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.085 - £ 0.0868 | 45836 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0572 - £ 0.0572 | 28848 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0701 - £ 0.0701 | 12000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0732 - £ 0.0732 | 53000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0822 - £ 0.0822 | Request the lead time here |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0622 - £ 0.0622 | 38000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0701 - £ 0.0701 | 34000 In stock |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm