Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0406 - £ 0.0442 2950 In stock
3.0 mm
6.4 mm
3.2 mm
10029138 £ 0.0959 - £ 0.102 17660 In stock
3.0 mm
6.4 mm
9.5 mm
£ 0.1081 - £ 0.1081 3000 In stock
3.0 mm
6.4 mm
15.9 mm
£ 0.1785 - £ 0.1856 6000 In stock
3.0 mm
6.4 mm
25.4 mm
£ 0.1115 - £ 0.116 Request the lead time here
3.0 mm
6.4 mm
19.1 mm
£ 0.0899 - £ 0.0956 13325 In stock
3.0 mm
6.4 mm
6.4 mm
£ 0.0518 - £ 0.0518 2250 In stock
3.0 mm
6.4 mm
7.9 mm
£ 0.0406 - £ 0.0442 3000 In stock
3.7 mm
6.4 mm
3.2 mm
£ 0.1771 - £ 0.1771 2999 In stock
4.4 mm
9.5 mm
19.1 mm
£ 0.0534 - £ 0.0568 999 In stock
4.4 mm
9.5 mm
11.1 mm
£ 0.1325 - £ 0.138 2120 In stock
4.4 mm
6.4 mm
19.1 mm
£ 0.0459 - £ 0.0499 3255 In stock
4.4 mm
9.5 mm
3.2 mm
10029329 £ 0.5995 - £ 0.6109 849 In stock
4.4 mm
9.5 mm
31.8 mm
£ 0.0962 - £ 0.1023 1260 In stock
3.7 mm
6.4 mm
9.5 mm
£ 0.1241 - £ 0.1294 9499 In stock
4.4 mm
9.5 mm
9.5 mm
£ 0.1068 - £ 0.1068 1994 In stock
3.0 mm
6.4 mm
12.7 mm
£ 0.0418 - £ 0.0453 6530 In stock
3.0 mm
6.4 mm
4.8 mm
£ 0.109 - £ 0.1135 624 In stock
3.7 mm
6.4 mm
15.9 mm
£ 0.2069 - £ 0.2154 3124 In stock
4.4 mm
9.5 mm
25.4 mm
£ 0.153 - £ 0.1587 2700 In stock
3.7 mm
6.4 mm
25.4 mm
  • of 6
Spacer 3.0 mm 6.4 mm 3.2 mm PVC

10029145

Price Range
£ 0.0442 - £ 0.0406

Stock Levels
2950 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.0 mm 6.4 mm 9.5 mm PVC

10029138

Price Range
£ 0.102 - £ 0.0959

Stock Levels
17660 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 15.9 mm PVC

10029176

Price Range
£ 0.1081 - £ 0.1081

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 25.4 mm PVC

10029206

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
6000 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 19.1 mm PVC

10029183

Price Range
£ 0.116 - £ 0.1115

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 6.4 mm PVC

10029121

Price Range
£ 0.0956 - £ 0.0899

Stock Levels
13325 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 7.9 mm PVC

10029190

Price Range
£ 0.0518 - £ 0.0518

Stock Levels
2250 In stock
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 3.2 mm PVC

10029244

Price Range
£ 0.0442 - £ 0.0406

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 9.5 mm 19.1 mm PVC

10029497

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
2999 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 11.1 mm PVC

10029336

Price Range
£ 0.0568 - £ 0.0534

Stock Levels
999 In stock
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 6.4 mm 19.1 mm PVC

10029480

Price Range
£ 0.138 - £ 0.1325

Stock Levels
2120 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 3.2 mm PVC

10029404

Price Range
£ 0.0499 - £ 0.0459

Stock Levels
3255 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 9.5 mm 31.8 mm PVC

10029329

Price Range
£ 0.6109 - £ 0.5995

Stock Levels
849 In stock
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 9.5 mm PVC

10029237

Price Range
£ 0.1023 - £ 0.0962

Stock Levels
1260 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 9.5 mm PVC

10029411

Price Range
£ 0.1294 - £ 0.1241

Stock Levels
9499 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 12.7 mm PVC

10029152

Price Range
£ 0.1068 - £ 0.1068

Stock Levels
1994 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 4.8 mm PVC

10029169

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
6530 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 15.9 mm PVC

10029275

Price Range
£ 0.1135 - £ 0.109

Stock Levels
624 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 25.4 mm PVC

10029534

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
3124 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 25.4 mm PVC

10029305

Price Range
£ 0.1587 - £ 0.153

Stock Levels
2700 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey