Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Series Code :SR2788
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1785 - £ 0.1856 | Request the lead time here |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| £ 0.1068 - £ 0.1068 | Request the lead time here |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1115 - £ 0.116 | Request the lead time here |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| £ 0.0418 - £ 0.0453 | Request the lead time here |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1081 - £ 0.1081 | Request the lead time here |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0518 - £ 0.0518 | Request the lead time here |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
||
| £ 0.0899 - £ 0.0956 | 950 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| SS4-3 | £ 0.0959 - £ 0.102 | Request the lead time here |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
|
| £ 0.0406 - £ 0.0442 | 700 In stock |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1771 - £ 0.1771 | Request the lead time here |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1241 - £ 0.1294 | Request the lead time here |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0534 - £ 0.0568 | 146 In stock |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0406 - £ 0.0442 | Request the lead time here |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| SS8-10L | £ 0.5995 - £ 0.6109 | 500 In stock |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
|
| £ 0.0962 - £ 0.1023 | Request the lead time here |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1299 - £ 0.1299 | Request the lead time here |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| £ 0.109 - £ 0.1135 | Request the lead time here |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1559 - £ 0.1559 | Request the lead time here |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0204 - £ 0.0222 | 797 In stock |
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0459 - £ 0.0499 | 200 In stock |
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue