Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
SS4-3 £ 0.0959 - £ 0.102 Request the lead time here
3.0 mm
6.4 mm
9.5 mm
£ 0.0418 - £ 0.0453 Request the lead time here
3.0 mm
6.4 mm
4.8 mm
£ 0.1785 - £ 0.1856 Request the lead time here
3.0 mm
6.4 mm
25.4 mm
£ 0.0899 - £ 0.0956 950 In stock
3.0 mm
6.4 mm
6.4 mm
£ 0.0406 - £ 0.0442 700 In stock
3.0 mm
6.4 mm
3.2 mm
£ 0.1081 - £ 0.1081 Request the lead time here
3.0 mm
6.4 mm
15.9 mm
£ 0.0518 - £ 0.0518 Request the lead time here
3.0 mm
6.4 mm
7.9 mm
£ 0.4153 - £ 0.4323 Request the lead time here
7.5 mm
12.0 mm
31.8 mm
£ 0.0963 - £ 0.1024 170 In stock
8.0 mm
12.0 mm
6.4 mm
£ 0.087 - £ 0.0925 400 In stock
8.0 mm
12.0 mm
3.2 mm
£ 0.0568 - £ 0.0568 Request the lead time here
3.7 mm
6.4 mm
11.1 mm
£ 0.109 - £ 0.1135 Request the lead time here
7.5 mm
12.0 mm
4.8 mm
£ 0.0972 - £ 0.1033 Request the lead time here
7.5 mm
12.0 mm
3.2 mm
£ 0.1644 - £ 0.1644 Request the lead time here
7.5 mm
12.0 mm
12.7 mm
£ 0.0822 - £ 0.0822 Request the lead time here
8.0 mm
12.0 mm
11.1 mm
SSE-80120-12 £ 0.2905 - £ 0.3019 Request the lead time here
8.0 mm
12.0 mm
38.1 mm
£ 0.1601 - £ 0.1601 600 In stock
8.0 mm
12.0 mm
25.4 mm
£ 0.2069 - £ 0.2069 Request the lead time here
7.5 mm
12.0 mm
19.1 mm
SSE-80120-6 £ 0.1362 - £ 0.1417 Request the lead time here
8.0 mm
12.0 mm
19.1 mm
£ 0.108 - £ 0.108 Request the lead time here
7.5 mm
12.0 mm
11.1 mm
  • of 6
Spacer 3.0 mm 6.4 mm 9.5 mm PVC

SS4-3

Price Range
£ 0.102 - £ 0.0959

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 4.8 mm PVC

SS4-4.8MM

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.0 mm 6.4 mm 25.4 mm PVC

SS4-8

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 6.4 mm PVC

SS4-2

Price Range
£ 0.0956 - £ 0.0899

Stock Levels
950 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 3.2 mm PVC

SS4-3.2MM

Price Range
£ 0.0442 - £ 0.0406

Stock Levels
700 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.0 mm 6.4 mm 15.9 mm PVC

SS4-5

Price Range
£ 0.1081 - £ 0.1081

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 7.9 mm PVC

SS4-7.9MM

Price Range
£ 0.0518 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 31.8 mm PVC

SSE-75120-10

Price Range
£ 0.4323 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 6.4 mm PVC

SSE-80120-2

Price Range
£ 0.1024 - £ 0.0963

Stock Levels
170 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 3.2 mm PVC

SSE-80120-3.2MM

Price Range
£ 0.0925 - £ 0.087

Stock Levels
400 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 11.1 mm PVC

SS6-11.1MM

Price Range
£ 0.0568 - £ 0.0568

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 4.8 mm PVC

SSE-75120-4.8MM

Price Range
£ 0.1135 - £ 0.109

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 3.2 mm PVC

SSE-75120-3.2MM

Price Range
£ 0.1033 - £ 0.0972

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 12.7 mm PVC

SSE-75120-4

Price Range
£ 0.1644 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 11.1 mm PVC

SSE80120-11.1MM

Price Range
£ 0.0822 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 38.1 mm PVC

SSE-80120-12

Price Range
£ 0.3019 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 25.4 mm PVC

SSE-80120-8

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
600 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 19.1 mm PVC

SSE-75120-6

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 19.1 mm PVC

SSE-80120-6

Price Range
£ 0.1417 - £ 0.1362

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 11.1 mm PVC

SSE75120-11.1MM

Price Range
£ 0.108 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey