Menu Search

Saddle Feet

In stock

Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.

Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.

  • Materials: Low Density Polyethylene (LDPE) and Nylon
  • Colours: Black and White
  • Shapes: Rectangular and Round
  • Centre Pin options.


Series Code :SR1503

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
58 results
Product SKUs information
Essentra Part Number Price range Availability Tube Diameter Colour Base Shape Full Material Type View
£ 1.3267 - £ 1.3819 Request the lead time here
20.0 mm
Black
Round
Nylon 6/6
No Centre Pin
£ 0.4592 - £ 0.4989 Request the lead time here
14.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.2268 - £ 0.231 Request the lead time here
10.0 mm
Black
Round
Low Density Polyethylene
No Centre Pin
£ 0.7597 - £ 0.7597 Request the lead time here
35.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.7087 - £ 0.7087 1777 In stock
32.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.4861 - £ 0.4861 Request the lead time here
25.0 mm
Black
Low Density Polyethylene
2
10261521 £ 0.5088 - £ 0.5088 5504 In stock
19.0 mm
Black
Low Density Polyethylene
2
10170205 £ 1.1353 - £ 1.7378 2100 In stock
25.0 mm
Black
Low Density Polyethylene
1
£ 0.3387 - £ 0.7149 12480 In stock
12.0 mm
Black
Round
Low Density Polyethylene
1
10170199 £ 0.8235 - £ 1.3049 300 In stock
25.0 mm
Black
Low Density Polyethylene
1
£ 0.3019 - £ 0.6405 Request the lead time here
20.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.5924 - £ 1.1667 Request the lead time here
30.0 mm
Black
Low Density Polyethylene
1
£ 0.1913 - £ 0.1956 Request the lead time here
8.0 mm
Black
Round
Low Density Polyethylene
No Centre Pin
£ 0.1019 - £ 0.2349 Request the lead time here
22.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.1297 - £ 0.1324 Request the lead time here
16.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.3118 - £ 0.3245 Request the lead time here
22.0 mm
Black
Round
Low Density Polyethylene
1
10247204 £ 0.0785 - £ 0.182 Request the lead time here
18.0 mm
Black
Low Density Polyethylene
£ 0.5698 - £ 1.2092 Request the lead time here
28.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.098 - £ 0.2078 7800 In stock
18.0 mm
Black
Round
Low Density Polyethylene
1
£ 0.2778 - £ 0.2905 Request the lead time here
20.0 mm
Black
Round
Low Density Polyethylene
1
  • of 3
Push Fit Feet 20.0 mm 20.0 mm Black

10216286

Price Range
£ 1.3819 - £ 1.3267

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    20.0 mm
  • Type
    No Centre Pin
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Base Shape
    Round
Saddle Feet Round 14.0 mm 26.0 mm LDPE

10290187

Price Range
£ 0.4989 - £ 0.4592

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    14.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 10.0 mm 30.0 mm LDPE

10290163

Price Range
£ 0.231 - £ 0.2268

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    10.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 35.0 mm 42.5 mm LDPE

10290248

Price Range
£ 0.7597 - £ 0.7597

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    35.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 32.0 mm 43.0 mm LDPE

10290231

Price Range
£ 0.7087 - £ 0.7087

Stock Levels
1777 In stock
Attributes
  • Tube Diameter
    32.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet 25.0 mm LDPE

10261538

Price Range
£ 0.4861 - £ 0.4861

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    25.0 mm
  • Type
    2
  • Number of Channels
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Saddle Feet 19.0 mm LDPE

10261521

Price Range
£ 0.5088 - £ 0.5088

Stock Levels
5504 In stock
Attributes
  • Tube Diameter
    19.0 mm
  • Type
    2
  • Number of Channels
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Saddle Feet 25.0 mm LDPE

10170205

Price Range
£ 1.7378 - £ 1.1353

Stock Levels
2100 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Saddle Feet Round 12.0 mm 30.0 mm LDPE

10290170

Price Range
£ 0.7149 - £ 0.3387

Stock Levels
12480 In stock
Attributes
  • Tube Diameter
    12.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet 25.0 mm LDPE

10170199

Price Range
£ 1.3049 - £ 0.8235

Stock Levels
300 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Saddle Feet Round 20.0 mm 28.5 mm LDPE

10290194

Price Range
£ 0.6405 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet 30.0 mm LDPE

10170212

Price Range
£ 1.1667 - £ 0.5924

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    30.0 mm
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Saddle Feet Round 8.0 mm 24.0 mm LDPE

10290156

Price Range
£ 0.1956 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    8.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm 22.0 mm LDPE

10290408

Price Range
£ 0.2349 - £ 0.1019

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 16.0 mm 18.0 mm LDPE

10290255

Price Range
£ 0.1324 - £ 0.1297

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    16.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm 22.0 mm LDPE

10349441

Price Range
£ 0.3245 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet 18.0 mm LDPE

10247204

Price Range
£ 0.182 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    18.0 mm
  • Number of Channels
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926300090
Saddle Feet Round 28.0 mm LDPE

10290477

Price Range
£ 1.2092 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    28.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 18.0 mm 19.0 mm LDPE

10290385

Price Range
£ 0.2078 - £ 0.098

Stock Levels
7800 In stock
Attributes
  • Tube Diameter
    18.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 20.0 mm 20.0 mm LDPE

10349434

Price Range
£ 0.2905 - £ 0.2778

Stock Levels
Request the lead time here
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    1
  • Number of Channels
    1
  • Colour
    Black