Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
£ 0.3812 - £ 0.3968 400 In stock
10.0 mm
8.3 mm
25.0 mm
M8
10.0 mm
£ 1.3848 - £ 1.4457 440 In stock
13.0 mm
6.6 mm
40.0 mm
M6
13.0 mm
£ 0.3614 - £ 0.377 6150 In stock
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
£ 1.3848 - £ 1.4457 2300 In stock
12.0 mm
16.5 mm
40.0 mm
M16
12.0 mm
£ 0.4238 - £ 0.4422 1880 In stock
11.0 mm
8.3 mm
28.0 mm
M8
11.0 mm
£ 1.3848 - £ 1.4457 Request the lead time here
12.0 mm
16.5 mm
40.0 mm
M16
12.0 mm
£ 0.3614 - £ 0.377 Request the lead time here
8.2 mm
22.0 mm
M8
9.0 mm
£ 0.5924 - £ 0.6179 1070 In stock
12.0 mm
10.4 mm
32.0 mm
M10
12.0 mm
£ 0.5924 - £ 0.6179 700 In stock
12.0 mm
10.4 mm
32.0 mm
M10
12.0 mm
£ 0.117 - £ 0.1194 Request the lead time here
3.3 mm
10.0 mm
M3
4.2 mm
£ 0.3812 - £ 0.3968 8070 In stock
10.0 mm
6.2 mm
25.0 mm
M6
10.0 mm
£ 0.117 - £ 0.1194 Request the lead time here
3.3 mm
10.0 mm
M3
4.2 mm
£ 0.2877 - £ 0.299 9930 In stock
8.0 mm
5.2 mm
19.0 mm
M5
8.0 mm
£ 0.5924 - £ 0.6179 100 In stock
12.0 mm
8.3 mm
32.0 mm
M8
12.0 mm
£ 1.3848 - £ 1.4457 Request the lead time here
14.0 mm
10.4 mm
40.0 mm
M10
14.0 mm
£ 0.5924 - £ 0.6179 76372 In stock
12.0 mm
8.3 mm
32.0 mm
M8
12.0 mm
£ 0.692 - £ 0.7234 510 In stock
14.0 mm
10.4 mm
40.0 mm
M10
11.7 mm
£ 0.1243 - £ 0.1268 400 In stock
5.5 mm
4.2 mm
13.0 mm
M4
5.5 mm
£ 0.2877 - £ 0.299 18400 In stock
8.0 mm
6.2 mm
19.0 mm
M6
8.0 mm
£ 0.3812 - £ 0.3968 22260 In stock
10.0 mm
6.2 mm
25.0 mm
M6
10.0 mm
  • of 2
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon Natural

102026000001

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon Black

102055059901

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
440 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

102024059901

Price Range
£ 0.377 - £ 0.3614

Stock Levels
6150 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon Natural

102056000001

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
2300 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon Black

102029059901

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
1880 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon Black

102056059901

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Natural

102024000001

Price Range
£ 0.377 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon Black

102033059901

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
1070 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon Natural

102033000001

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Natural

102011000001

Price Range
£ 0.1194 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon Natural

102025000001

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
8070 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Black

102011059901

Price Range
£ 0.1194 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon Black

102019059901

Price Range
£ 0.299 - £ 0.2877

Stock Levels
9930 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon Natural

102032000001

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Natural

102057000001

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon Black

102032059901

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
76372 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Black

102057059901

Price Range
£ 0.7234 - £ 0.692

Stock Levels
510 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon Natural

102013000001

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 18.0 mm 20.0 mm Nylon Natural

102020000001

Price Range
£ 0.299 - £ 0.2877

Stock Levels
18400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon Black

102025059901

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
22260 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm