Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Plastic Saddle Washers range consists of Nylon Saddle Washers.
This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.
A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Height | Inside Diameter | Outside Diameter | Compatible Tube Size | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3614 - £ 0.377 | Request the lead time here |
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
£ 1.3848 - £ 1.4457 | 2300 In stock |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
1.575 in
40.0 mm
|
|
M16
|
0.472 in
12.0 mm
|
||
£ 0.1243 - £ 0.1268 | 6500 In stock |
0.217 in
5.5 mm
|
0.165 in
4.2 mm
|
0.512 in
13.0 mm
|
|
M4
|
0.217 in
5.5 mm
|
||
£ 0.3614 - £ 0.377 | 6150 In stock |
0.354 in
9.0 mm
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
£ 0.5924 - £ 0.6179 | 1070 In stock |
0.472 in
12.0 mm
|
0.409 in
10.4 mm
|
1.26 in
32.0 mm
|
|
M10
|
0.472 in
12.0 mm
|
||
£ 0.4238 - £ 0.4422 | 1880 In stock |
0.433 in
11.0 mm
|
0.327 in
8.3 mm
|
1.102 in
28.0 mm
|
|
M8
|
0.433 in
11.0 mm
|
||
£ 0.3812 - £ 0.3968 | 400 In stock |
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
M8
|
0.394 in
10.0 mm
|
||
£ 0.5924 - £ 0.6179 | 700 In stock |
0.472 in
12.0 mm
|
0.409 in
10.4 mm
|
1.26 in
32.0 mm
|
|
M10
|
0.472 in
12.0 mm
|
||
£ 0.1376 - £ 0.1404 | 48430 In stock |
0.268 in
6.8 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
M5
|
0.268 in
6.8 mm
|
||
£ 0.2877 - £ 0.299 | 6700 In stock |
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
0.748 in
19.0 mm
|
|
M5
|
0.315 in
8.0 mm
|
||
£ 0.4238 - £ 0.4422 | 200 In stock |
0.433 in
11.0 mm
|
0.244 in
6.2 mm
|
1.102 in
28.0 mm
|
|
M6
|
0.433 in
11.0 mm
|
||
£ 0.4238 - £ 0.4422 | 7200 In stock |
0.433 in
11.0 mm
|
0.327 in
8.3 mm
|
1.102 in
28.0 mm
|
|
M8
|
0.433 in
11.0 mm
|
||
£ 0.2877 - £ 0.299 | 24620 In stock |
0.315 in
8.0 mm
|
0.244 in
6.2 mm
|
0.748 in
19.0 mm
|
|
M6
|
0.315 in
8.0 mm
|
||
£ 0.117 - £ 0.1194 | Request the lead time here |
|
0.13 in
3.3 mm
|
0.394 in
10.0 mm
|
|
M3
|
0.165 in
4.2 mm
|
||
£ 1.3848 - £ 1.4457 | Request the lead time here |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
1.575 in
40.0 mm
|
|
M16
|
0.472 in
12.0 mm
|
||
£ 1.3848 - £ 1.4457 | 440 In stock |
0.512 in
13.0 mm
|
0.26 in
6.6 mm
|
1.575 in
40.0 mm
|
|
M6
|
0.512 in
13.0 mm
|
||
£ 1.3848 - £ 1.4457 | Request the lead time here |
0.512 in
13.0 mm
|
0.26 in
6.6 mm
|
1.575 in
40.0 mm
|
|
M6
|
0.512 in
13.0 mm
|
||
£ 0.1243 - £ 0.1268 | 10000 In stock |
0.217 in
5.5 mm
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
M5
|
0.217 in
5.5 mm
|
||
£ 0.4238 - £ 0.4422 | 4360 In stock |
0.433 in
11.0 mm
|
0.244 in
6.2 mm
|
1.102 in
28.0 mm
|
|
M6
|
0.433 in
11.0 mm
|
||
£ 0.1376 - £ 0.1404 | 60050 In stock |
0.268 in
6.8 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
M5
|
0.268 in
6.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue