Our Plastic Saddle Washers range consists of Nylon Saddle Washers.
This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.
A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Inside Diameter | Outside Diameter | Compatible Tube Size | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5924 - £ 0.6179 | Request the lead time here | 
 
0.472 in
 
12.0 mm
 
 | 
 
0.327 in
 
8.3 mm
 
 | 
 
1.26 in
 
32.0 mm
 
 | 
 | 
 
M8
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| £ 1.3848 - £ 1.4457 | Request the lead time here | 
 
0.551 in
 
14.0 mm
 
 | 
 
0.409 in
 
10.4 mm
 
 | 
 
1.575 in
 
40.0 mm
 
 | 
 | 
 
M10
 
 | 
 
0.551 in
 
14.0 mm
 
 | 
||
| £ 0.2877 - £ 0.299 | 200 In stock | 
 
0.315 in
 
8.0 mm
 
 | 
 
0.244 in
 
6.2 mm
 
 | 
 
0.748 in
 
19.0 mm
 
 | 
 | 
 
M6
 
 | 
 
0.315 in
 
8.0 mm
 
 | 
||
| £ 0.1243 - £ 0.1268 | Request the lead time here | 
 
0.217 in
 
5.5 mm
 
 | 
 
0.165 in
 
4.2 mm
 
 | 
 
0.512 in
 
13.0 mm
 
 | 
 | 
 
M4
 
 | 
 
0.217 in
 
5.5 mm
 
 | 
||
| £ 1.3848 - £ 1.4457 | 400 In stock | 
 
0.512 in
 
13.0 mm
 
 | 
 
0.26 in
 
6.6 mm
 
 | 
 
1.575 in
 
40.0 mm
 
 | 
 | 
 
M6
 
 | 
 
0.512 in
 
13.0 mm
 
 | 
||
| £ 1.3848 - £ 1.4457 | Request the lead time here | 
 
0.472 in
 
12.0 mm
 
 | 
 
0.65 in
 
16.5 mm
 
 | 
 
1.575 in
 
40.0 mm
 
 | 
 | 
 
M16
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| £ 0.3812 - £ 0.3968 | Request the lead time here | 
 
0.394 in
 
10.0 mm
 
 | 
 
0.327 in
 
8.3 mm
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
 | 
 
M8
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| £ 0.3331 - £ 0.3472 | 9300 In stock | 
 
0.354 in
 
9.0 mm
 
 | 
 
0.205 in
 
5.2 mm
 
 | 
 
0.866 in
 
22.0 mm
 
 | 
 | 
 
M5
 
 | 
 
0.354 in
 
9.0 mm
 
 | 
||
| £ 0.4238 - £ 0.4422 | 100 In stock | 
 
0.433 in
 
11.0 mm
 
 | 
 
0.244 in
 
6.2 mm
 
 | 
 
1.102 in
 
28.0 mm
 
 | 
 | 
 
M6
 
 | 
 
0.433 in
 
11.0 mm
 
 | 
||
| £ 0.1243 - £ 0.1268 | 8000 In stock | 
 
0.217 in
 
5.5 mm
 
 | 
 
0.205 in
 
5.2 mm
 
 | 
 
0.512 in
 
13.0 mm
 
 | 
 | 
 
M5
 
 | 
 
0.217 in
 
5.5 mm
 
 | 
||
| £ 0.3614 - £ 0.377 | Request the lead time here | 
 | 
 
0.323 in
 
8.2 mm
 
 | 
 
0.866 in
 
22.0 mm
 
 | 
 | 
 
M8
 
 | 
 
0.354 in
 
9.0 mm
 
 | 
||
| £ 0.3331 - £ 0.3472 | 600 In stock | 
 
0.354 in
 
9.0 mm
 
 | 
 
0.205 in
 
5.2 mm
 
 | 
 
0.866 in
 
22.0 mm
 
 | 
 | 
 
M5
 
 | 
 
0.354 in
 
9.0 mm
 
 | 
||
| £ 1.3848 - £ 1.4457 | Request the lead time here | 
 
0.472 in
 
12.0 mm
 
 | 
 
0.65 in
 
16.5 mm
 
 | 
 
1.575 in
 
40.0 mm
 
 | 
 | 
 
M16
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| £ 0.4238 - £ 0.4422 | Request the lead time here | 
 
0.433 in
 
11.0 mm
 
 | 
 
0.327 in
 
8.3 mm
 
 | 
 
1.102 in
 
28.0 mm
 
 | 
 | 
 
M8
 
 | 
 
0.433 in
 
11.0 mm
 
 | 
||
| £ 0.5924 - £ 0.6179 | Request the lead time here | 
 
0.472 in
 
12.0 mm
 
 | 
 
0.409 in
 
10.4 mm
 
 | 
 
1.26 in
 
32.0 mm
 
 | 
 | 
 
M10
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| £ 0.3812 - £ 0.3968 | 7000 In stock | 
 
0.394 in
 
10.0 mm
 
 | 
 
0.327 in
 
8.3 mm
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
 | 
 
M8
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| £ 0.5924 - £ 0.6179 | Request the lead time here | 
 
0.472 in
 
12.0 mm
 
 | 
 
0.409 in
 
10.4 mm
 
 | 
 
1.26 in
 
32.0 mm
 
 | 
 | 
 
M10
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| £ 1.3848 - £ 1.4457 | Request the lead time here | 
 
0.512 in
 
13.0 mm
 
 | 
 
0.26 in
 
6.6 mm
 
 | 
 
1.575 in
 
40.0 mm
 
 | 
 | 
 
M6
 
 | 
 
0.512 in
 
13.0 mm
 
 | 
||
| £ 0.117 - £ 0.1194 | Request the lead time here | 
 | 
 
0.13 in
 
3.3 mm
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.165 in
 
4.2 mm
 
 | 
||
| £ 0.4238 - £ 0.4422 | 100 In stock | 
 
0.433 in
 
11.0 mm
 
 | 
 
0.244 in
 
6.2 mm
 
 | 
 
1.102 in
 
28.0 mm
 
 | 
 | 
 
M6
 
 | 
 
0.433 in
 
11.0 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue