Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
126 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 3.623 - £ 3.623 Request the lead time here
#10-32
2
£ 4.211 - £ 4.4724 Request the lead time here
M4
25.0 mm
£ 7.321 - £ 7.7889 Request the lead time here
M8
50.0 mm
£ 4.4311 - £ 4.7201 4 In stock
M4
30.0 mm
£ 7.6926 - £ 8.188 Request the lead time here
M8
55.0 mm
£ 41.4494 - £ 41.4494 Request the lead time here
M16
96.0 mm
£ 35.1742 - £ 35.8898 Request the lead time here
M10
113.0 mm
£ 4.4311 - £ 4.7201 Request the lead time here
M4
15.0 mm
20.0 mm
£ 7.321 - £ 7.7889 Request the lead time here
M8
30.0 mm
25.0 mm
£ 3.7431 - £ 3.8944 Request the lead time here
M6
20.0 mm
20.0 mm
£ 7.6926 - £ 8.188 Request the lead time here
M8
30.0 mm
30.0 mm
£ 4.211 - £ 4.4724 Request the lead time here
M4
15.0 mm
15.0 mm
£ 35.0917 - £ 35.8072 Request the lead time here
M10
113.0 mm
£ 6.9082 - £ 6.9082 Request the lead time here
M6
44.0 mm
£ 19.1009 - £ 19.4999 Request the lead time here
M10
60.0 mm
60.0 mm
£ 7.899 - £ 8.0642 Request the lead time here
M8
68.0 mm
£ 5.8211 - £ 5.8211 Request the lead time here
M4
45.0 mm
£ 9.7178 - £ 10.1328 Request the lead time here
M8
35.0 mm
35.0 mm
SDD-DAA-15-8-M4 £ 3.633 - £ 3.633 Request the lead time here
M4
28.0 mm
£ 2.9036 - £ 3.0137 Request the lead time here
M4
10.0 mm
10.0 mm
  • of 7
Vibration Mount Round 10-32 Rubber;Carbon Steel

QM7T

Price Range
£ 3.623 - £ 3.623

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    2
  • Thread Size
    #10-32
  • Full Material
    Neoprene Rubber;Carbon Steel
Vibration Mount Round M4 15.0 mm 10.0 mm Steel;Rubber

497768

Price Range
£ 4.4724 - £ 4.211

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M4
  • Male thread length
    10.0 mm
  • Overall Height
    25.0 mm
Vibration Mount Round M8 30.0 mm 30.0 mm Steel;Rubber

497776

Price Range
£ 7.7889 - £ 7.321

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Male thread length
    25.0 mm
  • Overall Height
    50.0 mm
Vibration Mount Round M4 15.0 mm 15.0 mm Steel;Rubber

497769

Price Range
£ 4.7201 - £ 4.4311

Stock Levels
4 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M4
  • Male thread length
    10.0 mm
  • Overall Height
    30.0 mm
Vibration Mount Round M8 30.0 mm 25.0 mm Steel;Rubber

497777

Price Range
£ 8.188 - £ 7.6926

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Male thread length
    25.0 mm
  • Overall Height
    55.0 mm
Vibration Mount Round M16 100.0 mm 70.0 mm Steel;Rubber

497764

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M16
  • Male thread length
    46.0 mm
  • Female thread length
    10.0 mm
Vibration Mount Round M10 70.0 mm 60.0 mm Steel;Rubber

497763

Price Range
£ 35.8898 - £ 35.1742

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    43.0 mm
  • Female thread length
    10.0 mm
Vibration Mount Round M4 15.0 mm 20.0 mm Steel;Rubber

497791

Price Range
£ 4.7201 - £ 4.4311

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M4
  • Female thread length
    4.0 mm
  • Overall Height
    20.0 mm
Vibration Mount Round M8 30.0 mm 25.0 mm Steel;Rubber

497798

Price Range
£ 7.7889 - £ 7.321

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Female thread length
    8.0 mm
  • Overall Height
    25.0 mm
Vibration Mount Round M6 20.0 mm 20.0 mm Steel;Rubber

497793

Price Range
£ 3.8944 - £ 3.7431

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M6
  • Female thread length
    6.0 mm
  • Overall Height
    20.0 mm
Vibration Mount Round M8 30.0 mm 30.0 mm Steel;Rubber

497799

Price Range
£ 8.188 - £ 7.6926

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Female thread length
    8.0 mm
  • Overall Height
    30.0 mm
Vibration Mount Round M4 15.0 mm 15.0 mm Steel;Rubber

497790

Price Range
£ 4.4724 - £ 4.211

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M4
  • Female thread length
    4.0 mm
  • Overall Height
    15.0 mm
Vibration Mount Round M10 Steel;Rubber

497785

Price Range
£ 35.8072 - £ 35.0917

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    43.0 mm
  • Overall Height
    113.0 mm
Vibration Mount Round M6 Rubber;Steel

SDD-DIA-2025-M6

Price Range
£ 6.9082 - £ 6.9082

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M6
  • Male thread length
    19.0 mm
  • Female thread length
    6.0 mm
Vibration Mount Round M10 60.0 mm 50.0 mm Steel;Rubber

497806

Price Range
£ 19.4999 - £ 19.1009

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Female thread length
    10.0 mm
  • Overall Height
    60.0 mm
Vibration Mount Round M8 40.0 mm 35.0 mm Steel;Rubber

497779

Price Range
£ 8.0642 - £ 7.899

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Male thread length
    33.0 mm
  • Overall Height
    68.0 mm
Vibration Mount Round M4 Rubber;Steel

SDD-DIA-1530-M4

Price Range
£ 5.8211 - £ 5.8211

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M4
  • Male thread length
    15.0 mm
  • Female thread length
    4.0 mm
Vibration Mount Round M8 35.0 mm 70.0 mm Steel;Rubber

497800

Price Range
£ 10.1328 - £ 9.7178

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Female thread length
    8.0 mm
  • Overall Height
    35.0 mm
Vibration Mount Round M4 Rubber;Steel

SDD-DAA-15-8-M4

Price Range
£ 3.633 - £ 3.633

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M4
  • Male thread length
    10.0 mm
  • Overall Height
    28.0 mm
Vibration Mount Round M4 10.0 mm 10.0 mm Steel;Rubber

497787

Price Range
£ 3.0137 - £ 2.9036

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M4
  • Female thread length
    4.0 mm
  • Overall Height
    10.0 mm