Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
---|---|---|---|---|---|---|---|
£ 3.623 - £ 3.623 | Request the lead time here |
#10-32
|
|
2
|
|
||
£ 3.4727 - £ 3.4727 | Request the lead time here |
#8-32
|
|
2
|
|
||
£ 2.3812 - £ 2.4379 | 36 In stock |
6-32
|
|
1
|
|
||
£ 4.0538 - £ 4.0538 | Request the lead time here |
#8-32
|
|
2
|
|
||
£ 3.6428 - £ 3.6428 | Request the lead time here |
6-32
|
|
2
|
|
||
£ 2.8915 - £ 2.8915 | Request the lead time here |
#8-32
|
|
1
|
|
||
£ 3.1183 - £ 3.1892 | Request the lead time here |
#10-32
|
|
1
|
|
||
£ 4.3348 - £ 4.61 | Request the lead time here |
M6
|
|
|
1.969 in
50.0 mm
|
||
£ 10.7201 - £ 10.9403 | Request the lead time here |
M10
|
|
|
3.268 in
83.0 mm
|
||
£ 4.1559 - £ 4.4174 | 348 In stock |
M6
|
|
|
1.772 in
45.0 mm
|
||
£ 11.3669 - £ 11.3669 | Request the lead time here |
M10
|
|
|
4.961 in
126.0 mm
|
||
£ 2.9036 - £ 3.0137 | Request the lead time here |
M4
|
|
|
0.63 in
16.0 mm
|
||
£ 7.321 - £ 7.7889 | Request the lead time here |
M8
|
|
|
1.969 in
50.0 mm
|
||
£ 3.7431 - £ 3.8944 | Request the lead time here |
M5
|
|
|
1.378 in
35.0 mm
|
||
£ 7.9265 - £ 8.0917 | 5 In stock |
M8
|
|
|
2.677 in
68.0 mm
|
||
£ 11.1467 - £ 11.3669 | Request the lead time here |
M10
|
|
|
3.465 in
88.0 mm
|
||
£ 19.1559 - £ 19.5412 | Request the lead time here |
M10
|
|
|
4.055 in
103.0 mm
|
||
£ 7.6926 - £ 8.188 | 14 In stock |
M8
|
|
|
2.165 in
55.0 mm
|
||
£ 35.1742 - £ 35.8898 | Request the lead time here |
M10
|
|
|
4.449 in
113.0 mm
|
||
£ 3.922 - £ 4.0871 | Request the lead time here |
M5
|
|
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue