Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
126 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 3.4727 - £ 3.4727 Request the lead time here
#8-32
2
£ 2.8915 - £ 2.8915 Request the lead time here
#8-32
1
£ 3.6428 - £ 3.6428 Request the lead time here
6-32
2
£ 3.7845 - £ 3.7845 80 In stock
1/4-20
1
£ 4.0538 - £ 4.0538 Request the lead time here
#8-32
2
£ 2.3812 - £ 2.4379 Request the lead time here
6-32
2
£ 2.3812 - £ 2.4379 36 In stock
6-32
1
£ 3.1183 - £ 3.1892 Request the lead time here
#10-32
1
£ 7.3281 - £ 7.3281 90 In stock
M6
3
£ 4.0045 - £ 4.266 Request the lead time here
M6
40.0 mm
£ 35.1742 - £ 35.8898 Request the lead time here
M10
113.0 mm
£ 11.3669 - £ 11.3669 Request the lead time here
M10
126.0 mm
£ 19.1559 - £ 19.5412 Request the lead time here
M10
103.0 mm
£ 9.4128 - £ 9.5917 Request the lead time here
M8
78.0 mm
£ 3.922 - £ 4.0871 Request the lead time here
M5
40.0 mm
£ 19.5275 - £ 19.5275 Request the lead time here
M10
146.0 mm
£ 4.3348 - £ 4.61 Request the lead time here
M6
50.0 mm
£ 7.6926 - £ 8.188 14 In stock
M8
55.0 mm
£ 11.1467 - £ 11.3669 Request the lead time here
M10
88.0 mm
£ 10.7201 - £ 10.9403 Request the lead time here
M10
83.0 mm
  • of 7
Vibration Mount Round 8-32 Rubber;Carbon Steel

QM4T

Price Range
£ 3.4727 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    2
  • Thread Size
    #8-32
  • Full Material
    Neoprene Rubber;Carbon Steel
Vibration Mount Round 8-32 Rubber;Carbon Steel

QM4

Price Range
£ 2.8915 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    1
  • Thread Size
    #8-32
  • Male thread length
    9.5 mm
Vibration Mount Round 6-32 Rubber;Carbon Steel

QM2T

Price Range
£ 3.6428 - £ 3.6428

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    2
  • Thread Size
    6-32
  • Full Material
    Neoprene Rubber;Carbon Steel
Vibration Mount Round 1/4-20 Rubber;Carbon Steel

QM5

Price Range
£ 3.7845 - £ 3.7845

Stock Levels
80 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    1
  • Thread Size
    1/4-20
  • Male thread length
    12.7 mm
Vibration Mount Round 8-32 Rubber;Carbon Steel

QM3T

Price Range
£ 4.0538 - £ 4.0538

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    2
  • Thread Size
    #8-32
  • Full Material
    Neoprene Rubber;Carbon Steel
Vibration Mount Round 6-32 Rubber;Carbon Steel

QM1T

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    2
  • Thread Size
    6-32
  • Full Material
    Neoprene Rubber;Carbon Steel
Vibration Mount Round 6-32 Rubber;Carbon Steel

QM1

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
36 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    1
  • Thread Size
    6-32
  • Male thread length
    6.4 mm
Vibration Mount Round 10-32 Rubber;Carbon Steel

QM7

Price Range
£ 3.1892 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    1
  • Thread Size
    #10-32
  • Male thread length
    9.5 mm
Vibration Mount Round M6 Rubber;Carbon Steel

QM8

Price Range
£ 7.3281 - £ 7.3281

Stock Levels
90 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Type
    3
  • Thread Size
    M6
  • Male thread length
    21.0 mm
Vibration Mount Round M6 Steel;Rubber

497751

Price Range
£ 4.266 - £ 4.0045

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M6
  • Male thread length
    20.0 mm
  • Female thread length
    6.0 mm
Vibration Mount Round M10 70.0 mm 60.0 mm Steel;Rubber

497763

Price Range
£ 35.8898 - £ 35.1742

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    43.0 mm
  • Female thread length
    10.0 mm
Vibration Mount Round M10 50.0 mm 20.0 mm Steel;Rubber

497717

Price Range
£ 11.3669 - £ 11.3669

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    38.0 mm
  • Overall Height
    126.0 mm
Vibration Mount Round M10 60.0 mm 50.0 mm Steel;Rubber

497762

Price Range
£ 19.5412 - £ 19.1559

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    43.0 mm
  • Female thread length
    10.0 mm
Vibration Mount Round M8 40.0 mm 40.0 mm Steel;Rubber

497759

Price Range
£ 9.5917 - £ 9.4128

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Male thread length
    33.0 mm
  • Female thread length
    8.0 mm
Vibration Mount Round M5 20.0 mm 20.0 mm Steel;Rubber

497750

Price Range
£ 4.0871 - £ 3.922

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M5
  • Male thread length
    15.0 mm
  • Female thread length
    5.0 mm
Vibration Mount Round M10 60.0 mm 15.0 mm Steel;Rubber

497718

Price Range
£ 19.5275 - £ 19.5275

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    43.0 mm
  • Overall Height
    146.0 mm
Vibration Mount Round M6 Steel;Rubber

497753

Price Range
£ 4.61 - £ 4.3348

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M6
  • Male thread length
    20.0 mm
  • Female thread length
    6.0 mm
Vibration Mount Round M8 30.0 mm 25.0 mm Steel;Rubber

497755

Price Range
£ 8.188 - £ 7.6926

Stock Levels
14 In stock
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Male thread length
    25.0 mm
  • Female thread length
    8.0 mm
Vibration Mount Round M10 50.0 mm 45.0 mm Steel;Rubber

497761

Price Range
£ 11.3669 - £ 11.1467

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    38.0 mm
  • Female thread length
    10.0 mm
Vibration Mount Round M10 50.0 mm 45.0 mm Steel;Rubber

497760

Price Range
£ 10.9403 - £ 10.7201

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M10
  • Male thread length
    38.0 mm
  • Female thread length
    10.0 mm