Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
10036037 £ 0.3019 - £ 0.3075 20 In stock
4.8 mm
12.4 mm
8.0 mm
£ 0.1301 - £ 0.1606 3621 In stock
1.6 mm
£ 0.1301 - £ 0.1606 Request the lead time here
0.8 mm
£ 0.1301 - £ 0.1606 8000 In stock
6.4 mm
10154250 £ 0.1301 - £ 0.1606 4000 In stock
3.2 mm
10036020 £ 0.2834 - £ 0.2905 2000 In stock
3.2 mm
12.4 mm
8.0 mm
£ 0.2792 - £ 0.2849 Request the lead time here
0.8 mm
12.4 mm
8.0 mm
£ 0.1301 - £ 0.1606 2225 In stock
4.8 mm
£ 0.1301 - £ 0.1606 Request the lead time here
12.7 mm
£ 0.1301 - £ 0.1606 Request the lead time here
7.9 mm
£ 0.1301 - £ 0.1606 Request the lead time here
11.1 mm
£ 0.0817 - £ 0.1226 Request the lead time here
6.4 mm
£ 0.0748 - £ 0.1098 Request the lead time here
1.8 mm
£ 0.0737 - £ 0.1083 Request the lead time here
0.8 mm
£ 0.0432 - £ 0.0648 1000 In stock
1.0 mm
£ 0.0721 - £ 0.1081 Request the lead time here
0.8 mm
£ 0.041 - £ 0.0615 Request the lead time here
1.3 mm
10307397 £ 0.0722 - £ 0.1083 Request the lead time here
0.8 mm
£ 0.0844 - £ 0.1043 Request the lead time here
1.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
7.8 mm
  • of 4
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036037

Price Range
£ 0.3075 - £ 0.3019

Stock Levels
20 In stock
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    24.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154243

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
3621 In stock
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    12.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154236

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    11.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154274

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
8000 In stock
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    17.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154250

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
4000 In stock
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    14.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036020

Price Range
£ 0.2905 - £ 0.2834

Stock Levels
2000 In stock
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    22.5 mm
  • Head Diameter
    12.4 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
Toggle Fixer 19.3 mm (L) Nylon 6/6

10036013

Price Range
£ 0.2849 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    20.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154267

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
2225 In stock
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    15.9 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154304

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    23.8 mm
  • Head Height
    12.7 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154281

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    19.0 mm
  • Head Height
    7.9 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

10154298

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    22.2 mm
  • Head Height
    11.1 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

10307281

Price Range
£ 0.1226 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.320 - 0.320 in 0.8 mm 3.9 mm #10 Nylon 6/6

10307564

Price Range
£ 0.1098 - £ 0.0748

Stock Levels
Request the lead time here
Attributes
  • Head Size
    16.5 mm
  • Overall Length
    9.5 mm
  • Head Height
    1.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.228 - 0.233 in 6.4 mm 6.9 mm #8 Nylon 6/6

10307403

Price Range
£ 0.1083 - £ 0.0737

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    11.1 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.260 - 0.270 in 2.4 mm 4.8 mm #6 Nylon 6/6

10307632

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
1000 In stock
Attributes
  • Head Size
    10.4 mm
  • Overall Length
    8.9 mm
  • Head Height
    1.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.330 - 0.330 in 0.8 mm 3.5 mm #8 Nylon 6/6

10307519

Price Range
£ 0.1081 - £ 0.0721

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.8 mm
  • Overall Length
    7.8 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.285 in 0.8 mm 3.2 mm #4 Nylon 6/6

10307601

Price Range
£ 0.0615 - £ 0.041

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    6.8 mm
  • Head Height
    1.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.270 in 1.6 mm 3.9 mm #6 Nylon 6/6

10307397

Price Range
£ 0.1083 - £ 0.0722

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    8.7 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.350 - 0.355 in 5.5 mm 5.8 mm #8, #10 Nylon 6/6

10307489

Price Range
£ 0.1043 - £ 0.0844

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.1 mm
  • Overall Length
    12.3 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.275 in 0.8 mm 2.8 mm #6 Nylon 6/6

10307342

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    14.9 mm
  • Head Height
    7.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2