These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.7399 - £ 0.771 | 700 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.6066 - £ 0.6321 | 8000 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.9085 - £ 0.9468 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.6633 - £ 0.6917 | 3800 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 1.0361 - £ 1.0786 | 2500 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.6066 - £ 0.6321 | 680 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.7044 - £ 0.7328 | 7050 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.6633 - £ 0.6917 | 90 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.63 in
16.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.6633 - £ 0.6917 | 5400 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.7399 - £ 0.771 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.276 in
7.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.7569 - £ 0.7895 | 1600 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.9057 - £ 0.944 | 3500 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.7044 - £ 0.7328 | 6600 In stock |
|
0.315 in
8.0 mm
|
|
M4
|
0.394 in
10.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.6633 - £ 0.6917 | 1920 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.9085 - £ 0.9468 | 8000 In stock |
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
£ 0.0656 - £ 0.0656 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
#6-32
|
0.752 in
19.1 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.1709 - £ 0.1899 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
#6-32
|
0.5 in
12.7 mm
|
Female/Snap-lock Circuit Board Support
|
||
£ 0.0464 - £ 0.0464 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
0.062 in
1.57 mm
|
#6-32
|
1.252 in
31.8 mm
|
Female/Snap-lock Circuit Board Support
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue