These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.7413 - £ 0.7413 | Request the lead time here | 
 | 
 
0.315 in
 
8.0 mm
 
 | 
 | 
 
M4
 
 | 
 
0.591 in
 
15.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.6973 - £ 0.6973 | Request the lead time here | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.591 in
 
15.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.0882 - £ 0.0882 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.28 in
 
7.1 mm
 
 | 
 | 
 
#6-32
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
 
Female/Snap-lock Circuit Board Support
 
 | 
||
| £ 0.3222 - £ 0.3222 | Request the lead time here | 
 
0.126 in
 
3.2 mm
 
 | 
 
0.311 in
 
7.9 mm
 
 | 
 | 
 
M3.5
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Self-Tapping/Snap-Lock Circuit Board Support
 
 | 
||
| £ 0.1941 - £ 0.1941 | Request the lead time here | 
 
0.126 in
 
3.2 mm
 
 | 
 
0.311 in
 
7.9 mm
 
 | 
 | 
 
M3.5
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Self-Tapping/Snap-Lock Circuit Board Support
 
 | 
||
| TCBN-T1-M3-6-10 | £ 0.1436 - £ 0.2671 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
 
Female/Snap-lock Circuit Board Support
 
 | 
|
| £ 0.3104 - £ 0.3175 | 4000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M4
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
 
Female/Snap-lock Circuit Board Support
 
 | 
||
| 552191 | £ 0.6406 - £ 0.6406 | Request the lead time here | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
|
| £ 0.3586 - £ 0.3742 | 100 In stock | 
 | 
 
0.217 in
 
5.5 mm
 
 | 
 | 
 
M3
 
 | 
 
0.709 in
 
18.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.5443 - £ 0.5669 | Request the lead time here | 
 | 
 
0.217 in
 
5.5 mm
 
 | 
 | 
 
M3
 
 | 
 
1.181 in
 
30.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.6633 - £ 0.6917 | 2800 In stock | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.7044 - £ 0.7328 | 200 In stock | 
 | 
 
0.315 in
 
8.0 mm
 
 | 
 | 
 
M4
 
 | 
 
0.315 in
 
8.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.9057 - £ 0.944 | 1900 In stock | 
 | 
 
0.315 in
 
8.0 mm
 
 | 
 | 
 
M4
 
 | 
 
1.378 in
 
35.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.6633 - £ 0.6917 | 200 In stock | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.709 in
 
18.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.9085 - £ 0.9468 | Request the lead time here | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.6633 - £ 0.6917 | Request the lead time here | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.63 in
 
16.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.6633 - £ 0.6917 | Request the lead time here | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.591 in
 
15.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.6066 - £ 0.6321 | Request the lead time here | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.315 in
 
8.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.6066 - £ 0.6321 | Request the lead time here | 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 | 
 
M3
 
 | 
 
0.236 in
 
6.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
| £ 0.7399 - £ 0.771 | 200 In stock | 
 | 
 
0.315 in
 
8.0 mm
 
 | 
 | 
 
M4
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
 
Hexagonal Male/Female Standoff
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue