Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0428 - £ 0.0529 | Request the lead time here |
0.24 in
6.1 mm
|
#8
|
0.189 in
4.8 mm
|
||
| £ 0.0684 - £ 0.0844 | 1000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.689 in
17.5 mm
|
||
| £ 0.1106 - £ 0.1365 | 2000 In stock |
0.24 in
6.1 mm
|
#8
|
0.5 in
12.7 mm
|
||
| £ 0.1245 - £ 0.1537 | 1500 In stock |
0.24 in
6.1 mm
|
#8
|
0.689 in
17.5 mm
|
||
| £ 0.0519 - £ 0.0641 | 2000 In stock |
0.157 in
4.0 mm
|
#4
|
0.752 in
19.1 mm
|
||
| £ 0.0478 - £ 0.059 | 9000 In stock |
0.157 in
4.0 mm
|
#4
|
0.5 in
12.7 mm
|
||
| £ 0.0468 - £ 0.0578 | 2000 In stock |
0.114 in
2.9 mm
|
#2
|
0.315 in
8.0 mm
|
||
| £ 0.0539 - £ 0.0665 | 2000 In stock |
0.157 in
4.0 mm
|
#4
|
0.874 in
22.2 mm
|
||
| £ 0.0407 - £ 0.0502 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.189 in
4.8 mm
|
||
| £ 0.105 - £ 0.1582 | 3000 In stock |
0.276 in
7.0 mm
|
#10
|
1 in
25.4 mm
|
||
| £ 0.0593 - £ 0.0732 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.563 in
14.3 mm
|
||
| £ 0.0539 - £ 0.0665 | Request the lead time here |
0.114 in
2.9 mm
|
#2
|
0.689 in
17.5 mm
|
||
| £ 0.0425 - £ 0.0524 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
0.189 in
4.8 mm
|
||
| £ 0.0559 - £ 0.069 | Request the lead time here |
0.197 in
5.0 mm
|
#6
|
0.874 in
22.2 mm
|
||
| £ 0.0529 - £ 0.0653 | Request the lead time here |
0.157 in
4.0 mm
|
#4
|
0.811 in
20.6 mm
|
||
| £ 0.103 - £ 0.1271 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.252 in
6.4 mm
|
||
| £ 0.0393 - £ 0.0485 | 13000 In stock |
0.157 in
4.0 mm
|
#4
|
0.126 in
3.2 mm
|
||
| 10205716 | £ 0.1352 - £ 0.1669 | 1000 In stock |
0.24 in
6.1 mm
|
#8
|
0.874 in
22.2 mm
|
|
| £ 0.0722 - £ 0.1084 | 2000 In stock |
0.374 in
9.5 mm
|
1/4
|
0.374 in
9.5 mm
|
||
| £ 0.0776 - £ 0.0959 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.126 in
3.2 mm