Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 10000182 | £ 0.1258 - £ 0.1311 | 900 In stock |
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000144 | £ 0.2763 - £ 0.282 | Request the lead time here |
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000229 | £ 0.1533 - £ 0.1873 | Request the lead time here |
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 2.7356 - £ 2.7356 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.374 in
9.5 mm
|
0.504 in
12.8 mm
|
||
| £ 2.4379 - £ 2.4946 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
1.752 in
44.5 mm
|
0.551 in
14.0 mm
|
||
| £ 2.9907 - £ 2.9907 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.815 in
20.7 mm
|
0.555 in
14.1 mm
|
||
| 10161944 | £ 3.0616 - £ 3.0616 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
1 in
25.4 mm
|
0.555 in
14.1 mm
|
|
| 10162026 | £ 2.1686 - £ 2.2112 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
0.504 in
12.8 mm
|
|
| £ 2.8348 - £ 2.8348 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.5 in
12.7 mm
|
||
| £ 2.7795 - £ 2.7795 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
0.598 in
15.2 mm
|
||
| £ 2.9766 - £ 2.9766 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
0.504 in
12.8 mm
|
||
| £ 2.3671 - £ 2.4238 | 100 In stock |
Fixed
|
Green
|
0.205 in
5.2 mm
|
1.374 in
34.9 mm
|
0.555 in
14.1 mm
|
||
| £ 3.09 - £ 3.09 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
1.126 in
28.6 mm
|
0.555 in
14.1 mm
|
||
| £ 2.8763 - £ 2.8763 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.815 in
20.7 mm
|
0.598 in
15.2 mm
|
||
| £ 2.3812 - £ 2.4379 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
1.626 in
41.3 mm
|
0.555 in
14.1 mm
|
||
| £ 2.7072 - £ 2.7072 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.437 in
11.1 mm
|
0.504 in
12.8 mm
|
||
| £ 2.8348 - £ 2.8348 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.689 in
17.5 mm
|
0.555 in
14.1 mm
|
||
| £ 2.4379 - £ 2.4946 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
1.252 in
31.8 mm
|
0.5 in
12.7 mm
|
||
| £ 2.3529 - £ 2.4096 | 3500 In stock |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.504 in
12.8 mm
|
||
| £ 2.1686 - £ 2.2112 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
0.504 in
12.8 mm