Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
AL2 | £ 0.089 - £ 0.0947 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
|
£ 0.849 - £ 0.849 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
||
£ 0.8865 - £ 0.9046 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.689 in
17.5 mm
|
0.5 in
12.7 mm
|
||
AL3 | £ 0.1124 - £ 0.1171 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
|
AL5 | £ 0.1233 - £ 0.1285 | 900 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
|
AL6 | £ 0.2195 - £ 0.2279 | 1000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
|
£ 0.8865 - £ 0.8865 | 1350 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.752 in
19.1 mm
|
0.5 in
12.7 mm
|
||
AL10 | £ 0.2709 - £ 0.2765 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
|
AL8 | £ 0.2028 - £ 0.2112 | 1305 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
|
AL9 | £ 0.1503 - £ 0.1837 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.563 in
14.3 mm
|
0.374 in
9.5 mm
|
|
AL4 | £ 0.1192 - £ 0.1242 | 6876 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
|
£ 0.9296 - £ 0.9296 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1.126 in
28.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.8921 - £ 0.8921 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1 in
25.4 mm
|
0.5 in
12.7 mm
|
||
£ 0.2028 - £ 0.2028 | 200 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.437 in
11.1 mm
|
0.374 in
9.5 mm
|
||
£ 1.5564 - £ 1.5564 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
1.126 in
28.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.6308 - £ 0.6308 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.563 in
14.3 mm
|
0.374 in
9.5 mm
|
||
£ 0.6183 - £ 0.6183 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
£ 2.946 - £ 2.946 | 500 In stock |
Fixed
|
Green
|
0.205 in
5.2 mm
|
0.874 in
22.2 mm
|
0.551 in
14.0 mm
|
||
NE3 | £ 0.5836 - £ 0.5836 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
|
£ 3.0294 - £ 3.0294 | Request the lead time here |
Fixed
|
Green
|
0.205 in
5.2 mm
|
1.126 in
28.6 mm
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue