Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
£ 2.946 - £ 2.946 500 In stock
Fixed
Green
5.2 mm
22.2 mm
14.0 mm
£ 3.0294 - £ 3.0294 Request the lead time here
Fixed
Green
5.2 mm
28.6 mm
14.0 mm
£ 2.807 - £ 2.807 Request the lead time here
Fixed
Green
5.2 mm
15.9 mm
14.0 mm
£ 2.1261 - £ 2.1678 Request the lead time here
Fixed
Green
5.2 mm
6.4 mm
12.8 mm
£ 2.3207 - £ 2.3762 700 In stock
Fixed
Green
5.2 mm
31.8 mm
14.0 mm
£ 2.7514 - £ 2.7514 498 In stock
Fixed
Green
5.2 mm
11.1 mm
12.7 mm
£ 2.7375 - £ 2.7375 Request the lead time here
Fixed
Green
5.2 mm
6.4 mm
12.7 mm
£ 2.807 - £ 2.807 Request the lead time here
Fixed
Green
5.2 mm
4.8 mm
12.7 mm
£ 2.6542 - £ 2.6542 Request the lead time here
Fixed
Green
5.2 mm
11.1 mm
12.8 mm
NM-3-R3 £ 2.1261 - £ 2.1678 Request the lead time here
Fixed
Green
5.2 mm
4.8 mm
12.8 mm
£ 2.725 - £ 2.725 Request the lead time here
Fixed
Green
5.2 mm
15.9 mm
15.2 mm
NM-8-F8 £ 2.9738 - £ 2.9738 Request the lead time here
Fixed
Green
5.2 mm
12.7 mm
12.7 mm
£ 2.9182 - £ 2.9182 Request the lead time here
Fixed
Green
5.2 mm
12.7 mm
12.8 mm
£ 2.7931 - £ 2.7931 Request the lead time here
Fixed
Green
5.2 mm
19.1 mm
14.0 mm
£ 2.3345 - £ 2.3901 Request the lead time here
Fixed
Green
5.2 mm
38.1 mm
14.0 mm
£ 2.7792 - £ 2.7792 Request the lead time here
Fixed
Green
5.2 mm
17.5 mm
14.0 mm
£ 2.3345 - £ 2.3901 Request the lead time here
Fixed
Green
5.2 mm
41.3 mm
14.0 mm
£ 2.6959 - £ 2.6959 Request the lead time here
Fixed
Green
5.2 mm
9.5 mm
12.7 mm
£ 2.9321 - £ 2.9321 Request the lead time here
Fixed
Green
5.2 mm
20.7 mm
14.0 mm
£ 2.3901 - £ 2.4457 Request the lead time here
Fixed
Green
5.2 mm
44.5 mm
14.0 mm
  • of 2
P Style Cable Clamp Screw 22.2 mm 5.2 mm PA Green

NM-14-R14

Price Range
£ 2.946 - £ 2.946

Stock Levels
500 In stock
Attributes
  • Maximum Compatible Cable Diameter
    22.2 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 28.6 mm 5.2 mm PA Green

NM-18-R18

Price Range
£ 3.0294 - £ 3.0294

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    28.6 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Green

NM-10-R10

Price Range
£ 2.807 - £ 2.807

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    15.9 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Green

NM-4-R4

Price Range
£ 2.1678 - £ 2.1261

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 31.8 mm 5.2 mm PA Green

NM-20-R20

Price Range
£ 2.3762 - £ 2.3207

Stock Levels
700 In stock
Attributes
  • Maximum Compatible Cable Diameter
    31.8 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 11.1 mm 5.2 mm PA Green

NM-7-F7

Price Range
£ 2.7514 - £ 2.7514

Stock Levels
498 In stock
Attributes
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Green

NM-4-F4

Price Range
£ 2.7375 - £ 2.7375

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 4.8 mm 5.2 mm PA Green

NM-3-F3

Price Range
£ 2.807 - £ 2.807

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 11.1 mm 5.2 mm PA Green

NM-7-R7

Price Range
£ 2.6542 - £ 2.6542

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 4.8 mm 5.2 mm PA Green

NM-3-R3

Price Range
£ 2.1678 - £ 2.1261

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Green

NM-10-F10

Price Range
£ 2.725 - £ 2.725

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    15.9 mm
  • Overall Width
    15.2 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 12.7 mm 5.2 mm PA Green

NM-8-F8

Price Range
£ 2.9738 - £ 2.9738

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 12.7 mm 5.2 mm PA Green

NM-8-R8

Price Range
£ 2.9182 - £ 2.9182

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 19.1 mm 5.2 mm PA Green

NM-12-R12

Price Range
£ 2.7931 - £ 2.7931

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    19.1 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 38.1 mm 5.2 mm PA Green

NM-24-R24

Price Range
£ 2.3901 - £ 2.3345

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    38.1 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 17.5 mm 5.2 mm PA Green

NM-11-R11

Price Range
£ 2.7792 - £ 2.7792

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    17.5 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 41.3 mm 5.2 mm PA Green

NM-26-R26

Price Range
£ 2.3901 - £ 2.3345

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    41.3 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 9.5 mm 5.2 mm PA Green

NM-6-F6

Price Range
£ 2.6959 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    9.5 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 20.7 mm 5.2 mm PA Green

NM-13-R13

Price Range
£ 2.9321 - £ 2.9321

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    20.7 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 44.5 mm 5.2 mm PA Green

NM-28-R28

Price Range
£ 2.4457 - £ 2.3901

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    44.5 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium