Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
£ 0.9296 - £ 0.9296 Request the lead time here
Fixed
Natural
5.2 mm
28.6 mm
12.7 mm
AL10 £ 0.2709 - £ 0.2765 Request the lead time here
Fixed
Natural
5.2 mm
15.9 mm
9.5 mm
AL8 £ 0.2028 - £ 0.2112 1305 In stock
Fixed
Natural
5.2 mm
12.7 mm
9.5 mm
£ 0.849 - £ 0.849 Request the lead time here
Fixed
Natural
5.2 mm
22.2 mm
9.5 mm
AL2 £ 0.089 - £ 0.0947 Request the lead time here
Fixed
Natural
5.2 mm
3.2 mm
9.5 mm
£ 0.8865 - £ 0.9046 Request the lead time here
Fixed
Natural
5.2 mm
17.5 mm
12.7 mm
AL3 £ 0.1124 - £ 0.1171 Request the lead time here
Fixed
Natural
5.2 mm
4.8 mm
9.5 mm
AL5 £ 0.1233 - £ 0.1285 900 In stock
Fixed
Natural
5.2 mm
8.0 mm
9.5 mm
AL6 £ 0.2195 - £ 0.2279 1000 In stock
Fixed
Natural
5.2 mm
9.5 mm
9.5 mm
£ 0.8865 - £ 0.8865 1350 In stock
Fixed
Natural
5.2 mm
19.1 mm
12.7 mm
£ 0.2028 - £ 0.2028 200 In stock
Fixed
Natural
5.2 mm
11.1 mm
9.5 mm
£ 0.8921 - £ 0.8921 Request the lead time here
Fixed
Natural
5.2 mm
25.4 mm
12.7 mm
AL4 £ 0.1192 - £ 0.1242 6876 In stock
Fixed
Natural
5.2 mm
6.4 mm
9.5 mm
AL9 £ 0.1503 - £ 0.1837 Request the lead time here
Fixed
Natural
5.2 mm
14.3 mm
9.5 mm
£ 0.0835 - £ 0.125 Request the lead time here
Fixed
Natural
5.2 mm
3.2 mm
£ 0.4988 - £ 0.4988 Request the lead time here
Fixed
Green
5.2 mm
14.3 mm
12.8 mm
£ 2.682 - £ 2.682 Request the lead time here
Fixed
Green
5.2 mm
9.5 mm
12.8 mm
£ 2.3901 - £ 2.4457 Request the lead time here
Fixed
Green
5.2 mm
44.5 mm
14.0 mm
£ 2.6542 - £ 2.6542 Request the lead time here
Fixed
Green
5.2 mm
11.1 mm
12.8 mm
£ 2.9321 - £ 2.9321 Request the lead time here
Fixed
Green
5.2 mm
20.7 mm
14.0 mm
  • of 3
P Style Cable Clamp Screw 28.6 mm 5.2 mm Aluminium Natural

AL18

Price Range
£ 0.9296 - £ 0.9296

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    28.6 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 15.9 mm 5.2 mm Aluminium Natural

AL10

Price Range
£ 0.2765 - £ 0.2709

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    15.9 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 12.7 mm 5.2 mm Aluminium Natural

AL8

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
1305 In stock
Attributes
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 22.2 mm 5.2 mm Aluminium Natural

AL14

Price Range
£ 0.849 - £ 0.849

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    22.2 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 3.2 mm 5.2 mm Aluminium Natural

AL2

Price Range
£ 0.0947 - £ 0.089

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    3.2 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 17.5 mm 5.2 mm Aluminium Natural

AL11

Price Range
£ 0.9046 - £ 0.8865

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    17.5 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 4.8 mm 5.2 mm Aluminium Natural

AL3

Price Range
£ 0.1171 - £ 0.1124

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 8.0 mm 5.2 mm Aluminium Natural

AL5

Price Range
£ 0.1285 - £ 0.1233

Stock Levels
900 In stock
Attributes
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 9.5 mm 5.2 mm Aluminium Natural

AL6

Price Range
£ 0.2279 - £ 0.2195

Stock Levels
1000 In stock
Attributes
  • Maximum Compatible Cable Diameter
    9.5 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 19.1 mm 5.2 mm Aluminium Natural

AL12

Price Range
£ 0.8865 - £ 0.8865

Stock Levels
1350 In stock
Attributes
  • Maximum Compatible Cable Diameter
    19.1 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 11.1 mm 5.2 mm Aluminium Natural

AL7

Price Range
£ 0.2028 - £ 0.2028

Stock Levels
200 In stock
Attributes
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 25.4 mm 5.2 mm Aluminium Natural

AL16

Price Range
£ 0.8921 - £ 0.8921

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    25.4 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 6.4 mm 5.2 mm Aluminium Natural

AL4

Price Range
£ 0.1242 - £ 0.1192

Stock Levels
6876 In stock
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
P Style Cable Clamp Screw 14.3 mm 5.2 mm Aluminium Natural

AL9

Price Range
£ 0.1837 - £ 0.1503

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
Cable Clamp - Natural ; Maximum Compatible Cable Diameter - 3.2 mm | .125 in

22HDCC1250

Price Range
£ 0.125 - £ 0.0835

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    3.2 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Mounting Method
    Screw
  • Adjustability
    Fixed
P Style Cable Clamp Screw 14.3 mm 5.2 mm Green

NM-9-R9

Price Range
£ 0.4988 - £ 0.4988

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 9.5 mm 5.2 mm PA Green

NM-6-R6

Price Range
£ 2.682 - £ 2.682

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    9.5 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 44.5 mm 5.2 mm PA Green

NM-28-R28

Price Range
£ 2.4457 - £ 2.3901

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    44.5 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 11.1 mm 5.2 mm PA Green

NM-7-R7

Price Range
£ 2.6542 - £ 2.6542

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 20.7 mm 5.2 mm PA Green

NM-13-R13

Price Range
£ 2.9321 - £ 2.9321

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    20.7 mm
  • Overall Width
    14.0 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium