Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2268 - £ 0.5554 | 11521 In stock |
Black
|
Round
|
0.433 in
11.0 mm
|
TPE/TPV
|
0.76 in
19.3 mm
|
||
| £ 0.4025 - £ 0.4195 | 1200 In stock |
Black
|
Round
|
0.906 in
23.0 mm
|
Polyvinyl Chloride
|
0.768 in
19.5 mm
|
||
| 462182 | £ 0.8532 - £ 2.7619 | Request the lead time here |
Black
|
Round
|
0.906 in
23.0 mm
|
Natural Rubber
|
1.378 in
35.0 mm
|
|
| 15126 | £ 0.3359 - £ 0.8291 | Request the lead time here |
Black
|
Round
|
1 in
25.4 mm
|
TPE/TPV
|
0.874 in
22.2 mm
|
|
| £ 0.248 - £ 0.7787 | 1200 In stock |
Black
|
Round
|
0.63 in
16.0 mm
|
Low Density Polyethylene
|
1.772 in
45.0 mm
|
||
| 15111 | £ 0.2508 - £ 0.7042 | 520 In stock |
Black
|
Round
|
0.626 in
15.9 mm
|
TPE/TPV
|
0.748 in
19.0 mm
|
|
| 462177 | £ 0.3571 - £ 0.782 | Request the lead time here |
Black
|
Round
|
0.354 in
9.0 mm
|
Natural Rubber
|
0.63 in
16.0 mm
|
|
| £ 0.1366 - £ 0.3189 | 4696 In stock |
Black
|
Round
|
1 in
25.4 mm
|
Low Density Polyethylene
|
0.874 in
22.2 mm
|
||
| £ 0.1431 - £ 0.3375 | Request the lead time here |
Black
|
Round
|
0.717 in
18.2 mm
|
Low Density Polyethylene
|
0.728 in
18.5 mm
|
||
| £ 0.0684 - £ 0.161 | Request the lead time here |
Black
|
Round
|
0.28 in
7.1 mm
|
Low Density Polyethylene
|
0.626 in
15.9 mm
|
||
| £ 0.103 - £ 0.2421 | 21021 In stock |
Black
|
Round
|
0.469 in
11.9 mm
|
Low Density Polyethylene
|
0.78 in
19.8 mm
|
||
| £ 0.0697 - £ 0.1743 | 4874 In stock |
Black
|
Round
|
0.374 in
9.5 mm
|
Low Density Polyethylene
|
0.646 in
16.4 mm
|
||
| £ 0.506 - £ 0.5272 | 16949 In stock |
Black
|
Round
|
0.984 in
25.0 mm
|
Polyvinyl Chloride
|
0.965 in
24.5 mm
|
||
| 50701 | £ 0.062 - £ 0.1453 | Request the lead time here |
Black
|
Round
|
0.378 in
9.6 mm
|
Low Density Polyethylene
|
0.689 in
17.5 mm
|
|
| 15129 | £ 0.1672 - £ 0.4119 | Request the lead time here |
Black
|
Round
|
0.28 in
7.1 mm
|
TPE/TPV
|
0.626 in
15.9 mm
|
|
| £ 0.2352 - £ 0.2452 | Request the lead time here |
Black
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
||
| £ 0.2182 - £ 0.2268 | Request the lead time here |
Black
|
Round
|
0.295 in
7.5 mm
|
Polyvinyl Chloride
|
0.591 in
15.0 mm
|
||
| £ 0.1516 - £ 0.3747 | 1654 In stock |
Black
|
Round
|
0.374 in
9.5 mm
|
TPE/TPV
|
0.689 in
17.5 mm
|
||
| £ 0.103 - £ 0.2421 | 2600 In stock |
Black
|
Round
|
0.626 in
15.9 mm
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
||
| £ 0.4578 - £ 0.4578 | Request the lead time here |
Black
|
Round
|
0.315 in
8.0 mm
|
Low Density Polyethylene
|
0.748 in
19.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue