Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.
Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.
Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Bolt Thread | D | d1 | d2 | h | H | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1264 - £ 0.1318 | 16175 In stock |
M8
|
1.26 in
32.0 mm
|
0.323 in
8.2 mm
|
0.787 in
20.0 mm
|
0.398 in
10.1 mm
|
0.492 in
12.5 mm
|
1
|
||
£ 0.0934 - £ 0.0973 | 395 In stock |
M6
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
2
|
||
£ 0.153 - £ 0.1587 | Request the lead time here |
M10
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
2
|
||
£ 0.2069 - £ 0.2154 | 18000 In stock |
M10
|
1.496 in
38.0 mm
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.449 in
11.4 mm
|
0.563 in
14.3 mm
|
1
|
||
£ 0.153 - £ 0.1587 | 19300 In stock |
M10
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
2
|
||
£ 0.2834 - £ 0.2962 | 900 In stock |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
£ 0.0934 - £ 0.0973 | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
2
|
||
£ 0.2069 - £ 0.2154 | 12480 In stock |
M10
|
1.496 in
38.0 mm
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.449 in
11.4 mm
|
0.563 in
14.3 mm
|
1
|
||
£ 0.2069 - £ 0.2154 | 22850 In stock |
M10
|
1.496 in
38.0 mm
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.449 in
11.4 mm
|
0.563 in
14.3 mm
|
1
|
||
£ 0.153 - £ 0.1587 | 75400 In stock |
M10
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
2
|
||
£ 0.3132 - £ 0.326 | 11700 In stock |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
£ 0.153 - £ 0.1587 | 30050 In stock |
M10
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
2
|
||
£ 0.1122 - £ 0.1169 | 74500 In stock |
M6
|
0.984 in
25.0 mm
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.299 in
7.6 mm
|
0.378 in
9.6 mm
|
1
|
||
£ 0.1264 - £ 0.1318 | 11200 In stock |
M8
|
1.26 in
32.0 mm
|
0.323 in
8.2 mm
|
0.787 in
20.0 mm
|
0.398 in
10.1 mm
|
0.492 in
12.5 mm
|
1
|
||
£ 0.1686 - £ 0.1757 | Request the lead time here |
M12
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
2
|
||
£ 0.153 - £ 0.1587 | 15156 In stock |
M10
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
2
|
||
£ 0.2834 - £ 0.2962 | 300 In stock |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
£ 0.0934 - £ 0.0973 | 31250 In stock |
M6
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
2
|
||
£ 0.2069 - £ 0.2154 | 5100 In stock |
M10
|
1.496 in
38.0 mm
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.449 in
11.4 mm
|
0.563 in
14.3 mm
|
1
|
||
£ 0.1686 - £ 0.1757 | 18000 In stock |
M12
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue