Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
RBS-11 | £ 0.2276 - £ 0.3186 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
128
|
0.402 in
10.2 mm
|
16.5 mm
16.5 mm
|
0.65 in
16.5 mm
|
|
£ 0.1981 - £ 0.2773 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
98
|
0.161 in
4.1 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
£ 0.1472 - £ 0.2061 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
84
|
0.075 in
1.9 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
£ 0.172 - £ 0.2408 | 400 In stock |
Cylindrical
|
Black
|
PU;Rubber
|
200
|
0.059 in
1.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.5312 - £ 0.7436 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
32
|
0.098 in
2.5 mm
|
31.5 mm
31.5 mm
|
1.228 in
31.2 mm
|
||
£ 0.313 - £ 0.4382 | 10 In stock |
Cylindrical
|
Clear
|
PU;Rubber
|
84
|
0.201 in
5.1 mm
|
20.0 mm
20.0 mm
|
0.78 in
19.8 mm
|
||
RBS-12BK | £ 0.0887 - £ 0.1242 | 6192 In stock |
Hemisphere
|
Black
|
PU;Rubber
|
72
|
0.15 in
3.8 mm
|
9.6 mm
9.6 mm
|
0.374 in
9.5 mm
|
|
£ 0.1041 - £ 0.1457 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
200
|
0.252 in
6.4 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1962 - £ 0.2747 | 53 In stock |
Hemisphere
|
Clear
|
PU;Rubber
|
128
|
0.311 in
7.9 mm
|
16.0 mm
16.0 mm
|
0.618 in
15.7 mm
|
||
£ 0.0906 - £ 0.1269 | 1087 In stock |
Hemisphere
|
Clear
|
PU;Rubber
|
242
|
0.201 in
5.1 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
£ 0.0525 - £ 0.0735 | 893 In stock |
Hemisphere
|
Black
|
PU;Rubber
|
300
|
0.213 in
5.4 mm
|
9.6 mm
9.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.299 - £ 0.4186 | 120 In stock |
Conical
|
Clear
|
PU;Rubber
|
100
|
0.559 in
14.2 mm
|
18.3 mm
18.3 mm
|
0.72 in
18.3 mm
|
||
£ 0.27 - £ 0.3781 | 325 In stock |
Hemisphere
|
Black
|
PU;Rubber
|
98
|
0.382 in
9.7 mm
|
17.6 mm
17.6 mm
|
0.701 in
17.8 mm
|
||
£ 0.0803 - £ 0.1125 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
200
|
0.189 in
4.8 mm
|
9.5 mm
9.5 mm
|
0.374 in
9.5 mm
|
||
£ 0.0728 - £ 0.102 | 4629 In stock |
Hemisphere
|
Black
|
PU;Rubber
|
242
|
0.201 in
5.1 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
£ 0.1472 - £ 0.2061 | 68 In stock |
Hemisphere
|
Clear
|
PU;Rubber
|
84
|
0.075 in
1.9 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
£ 0.2803 - £ 0.3925 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
98
|
0.382 in
9.7 mm
|
17.6 mm
17.6 mm
|
0.701 in
17.8 mm
|
||
RBS-40BK | £ 0.0516 - £ 0.0722 | 12138 In stock |
Hemisphere
|
Black
|
PU;Rubber
|
578
|
0.063 in
1.6 mm
|
6.4 mm
6.4 mm
|
0.252 in
6.4 mm
|
|
£ 0.1927 - £ 0.2698 | Request the lead time here |
Flat
|
Clear
|
PU
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
£ 8.4967 - £ 9.6863 | Request the lead time here |
Domed
|
Natural
|
PU
|
56
|
0.197 in
5.0 mm
|
11.0 mm
11.0 mm
|
0.433 in
11.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue