Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1015 - £ 0.1421 | 3684 In stock |
Domed
|
Black
|
PU
|
242
|
0.197 in
5.0 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
£ 0.3625 - £ 0.5076 | Request the lead time here |
Domed
|
Black
|
PU
|
98
|
0.374 in
9.5 mm
|
19.0 mm
19.0 mm
|
0.752 in
19.1 mm
|
||
£ 0.1471 - £ 0.2059 | 1000 In stock |
Cylindrical
|
Black
|
PU;Rubber
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1869 - £ 0.2616 | 294 In stock |
Cylindrical
|
Black
|
PU;Rubber
|
98
|
0.161 in
4.1 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
461231 | £ 0.0785 - £ 0.1099 | 72308 In stock |
Round
|
Grey
|
PU
|
288
|
0.122 in
3.1 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
|
£ 0.1068 - £ 0.1112 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.3432 - £ 0.4805 | 196 In stock |
Cylindrical
|
Black
|
PU;Rubber
|
84
|
0.201 in
5.1 mm
|
20.0 mm
20.0 mm
|
0.78 in
19.8 mm
|
||
£ 0.781 - £ 0.781 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
2.362 in
60.0 mm
|
60.0 mm
60.0 mm
|
2.362 in
60.0 mm
|
||
£ 0.4408 - £ 0.4493 | 502 In stock |
Round
|
Brown
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
£ 0.2976 - £ 0.3033 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.26 in
32.0 mm
|
32.0 mm
32.0 mm
|
1.26 in
32.0 mm
|
||
£ 0.188 - £ 0.2632 | 688 In stock |
Hemisphere
|
Black
|
PU;Rubber
|
128
|
0.311 in
7.9 mm
|
16.0 mm
16.0 mm
|
0.618 in
15.7 mm
|
||
£ 0.1715 - £ 0.1743 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.024 in
26.0 mm
|
26.0 mm
26.0 mm
|
1.024 in
26.0 mm
|
||
£ 0.3364 - £ 0.471 | Request the lead time here |
Flat
|
Clear
|
PU
|
128
|
0.177 in
4.5 mm
|
14.0 mm
14.0 mm
|
0.551 in
14.0 mm
|
||
£ 0.3404 - £ 0.4868 | Request the lead time here |
Domed
|
Grey
|
PU
|
98
|
0.374 in
9.5 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
£ 0.114 - £ 0.1596 | 14520 In stock |
Flat
|
Black
|
PU
|
242
|
0.157 in
4.0 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.0552 - £ 0.0772 | 5184 In stock |
Hemisphere
|
Clear
|
PU;Rubber
|
288
|
0.118 in
3.0 mm
|
9.9 mm
9.9 mm
|
0.394 in
10.0 mm
|
||
RBS-27 | £ 0.0491 - £ 0.0688 | 4592 In stock |
Hemisphere
|
Clear
|
PU;Rubber
|
450
|
0.087 in
2.2 mm
|
7.9 mm
7.9 mm
|
0.311 in
7.9 mm
|
|
£ 0.0644 - £ 0.0902 | 2400 In stock |
Round-Pyramid
|
Clear
|
PU;Rubber
|
200
|
0.15 in
3.8 mm
|
9.5 mm
9.5 mm
|
0.5 in
12.7 mm
|
||
£ 0.5233 - £ 0.7326 | Request the lead time here |
Cylindrical
|
Black
|
PU;Rubber
|
32
|
0.098 in
2.5 mm
|
31.5 mm
31.5 mm
|
1.228 in
31.2 mm
|
||
£ 0.299 - £ 0.4186 | 120 In stock |
Conical
|
Clear
|
PU;Rubber
|
100
|
0.559 in
14.2 mm
|
18.3 mm
18.3 mm
|
0.72 in
18.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue