Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.153 - £ 0.1559 | 720 In stock |
Rectangular
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
463944 | £ 0.2268 - £ 0.231 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.575 in
40.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
|
£ 0.1785 - £ 0.1814 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.0876 - £ 0.0911 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.1109 - £ 0.1155 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
£ 0.1065 - £ 0.1109 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
35.0 mm
35.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.3146 - £ 0.3146 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.0836 - £ 0.1171 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.378 in
35.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
£ 0.3404 - £ 0.4868 | Request the lead time here |
Domed
|
Clear
|
PU
|
98
|
0.374 in
9.5 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
£ 0.0843 - £ 0.118 | 28653 In stock |
Flat
|
Clear
|
PU
|
288
|
0.071 in
1.8 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.3381 - £ 0.4733 | Request the lead time here |
Round
|
Grey
|
PU
|
72
|
0.398 in
10.1 mm
|
22.3 mm
22.3 mm
|
0.878 in
22.3 mm
|
||
£ 0.2897 - £ 0.4055 | Request the lead time here |
Flat
|
Grey
|
PU
|
84
|
0.118 in
3.0 mm
|
19.7 mm
19.7 mm
|
0.776 in
19.7 mm
|
||
£ 0.1068 - £ 0.1112 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.1068 - £ 0.1112 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.787 in
20.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.5967 - £ 0.608 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
£ 0.2154 - £ 0.2197 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.102 in
28.0 mm
|
28.0 mm
28.0 mm
|
1.102 in
28.0 mm
|
||
£ 0.3685 - £ 0.3756 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.417 in
36.0 mm
|
36.0 mm
36.0 mm
|
1.417 in
36.0 mm
|
||
£ 0.2409 - £ 0.2466 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
£ 0.4408 - £ 0.4493 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.575 in
40.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
£ 1.0418 - £ 1.0418 | Request the lead time here |
Round
|
White
|
Felt
|
|
2.756 in
70.0 mm
|
70.0 mm
70.0 mm
|
2.756 in
70.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue