Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|
£ 0.3061 - £ 0.3061 | 900 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
||
£ 0.0979 - £ 0.1041 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
CBABS410A | £ 0.2749 - £ 0.2749 | 884 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.252 in
6.4 mm
|
|
£ 0.2608 - £ 0.2608 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.189 in
4.8 mm
|
||
LCBSB-10M-01A2 | £ 0.2338 - £ 0.2438 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.394 in
10.0 mm
|
|
£ 0.2367 - £ 0.2466 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.752 in
19.1 mm
|
||
£ 0.2324 - £ 0.2423 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.189 in
4.8 mm
|
||
LCBSB-8-01A2-RT | £ 0.2352 - £ 0.2452 | 18780 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.5 in
12.7 mm
|
|
LCBSBM-3-01A2 | £ 0.1871 - £ 0.1956 | 3045 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
|
£ 0.1871 - £ 0.1956 | 106 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
£ 0.1195 - £ 0.1363 | 980 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.189 in
4.8 mm
|
||
CBSB-4-01A2-RT | £ 0.2324 - £ 0.2423 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.252 in
6.4 mm
|
|
CBSB-9-01A2-RT | £ 1.0271 - £ 1.0271 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.563 in
14.3 mm
|
|
£ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.437 in
11.1 mm
|
||
£ 0.1195 - £ 0.1363 | 990 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.374 in
9.5 mm
|
||
£ 0.2664 - £ 0.2664 | 980 In stock |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.157 in
4.0 mm
|
||
£ 0.299 - £ 0.299 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.362 in
9.2 mm
|
||
£ 0.6194 - £ 0.6194 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.504 in
12.8 mm
|
||
£ 0.6676 - £ 0.6676 | Request the lead time here |
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.657 in
16.7 mm
|
||
£ 0.2696 - £ 0.2696 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue