Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
CBSB-4-01A2-RT £ 0.2324 - £ 0.2423 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
6.4 mm
£ 0.114 - £ 0.1303 Request the lead time here
7.1 mm
17.8 mm
6.0 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
15.9 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
12.7 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
19.1 mm
CBSB-8-01A2-RT £ 0.2352 - £ 0.2452 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
12.7 mm
CBSB-9-01A2-RT £ 1.0271 - £ 1.0271 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.3 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
11.1 mm
£ 0.2338 - £ 0.2438 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
9.5 mm
£ 0.114 - £ 0.1303 Request the lead time here
7.1 mm
17.8 mm
8.0 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
14.3 mm
PSBM-14-01A-RT £ 0.1195 - £ 0.1363 710 In stock
4.4 mm
13.0 mm
22.2 mm
£ 0.1401 - £ 0.1602 Request the lead time here
7.1 mm
17.8 mm
16.0 mm
CBSB-3-01A2-RT £ 0.2324 - £ 0.2423 540 In stock
4.0 mm
17.8 mm
4.8 mm
£ 0.1401 - £ 0.1602 Request the lead time here
7.1 mm
17.8 mm
14.0 mm
CBSB-16-01A2-RT £ 0.2409 - £ 0.2508 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
25.4 mm
£ 0.1195 - £ 0.1363 980 In stock
4.4 mm
13.0 mm
4.8 mm
£ 0.1447 - £ 0.1567 Request the lead time here
4.4 mm
13.0 mm
19.1 mm
£ 0.1447 - £ 0.1567 Request the lead time here
4.4 mm
13.0 mm
15.9 mm
£ 0.1195 - £ 0.1363 990 In stock
4.4 mm
13.0 mm
7.9 mm
  • of 5
Adhesive Base Spacer 17.8 mm 6.4 mm PA UL94 V-2

CBSB-4-01A2-RT

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 6.0 mm Nylon 6/6 UL94 V-2

PSB-6M-01A2-RT

Price Range
£ 0.1303 - £ 0.114

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    6.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 15.9 mm Nylon 6/6 UL94 V-2

PSBM-10-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 12.7 mm Nylon 6/6 UL94 V-2

PSBM-8-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 19.1 mm Nylon 6/6 UL94 V-2

PSBM-12-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    19.1 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 12.7 mm PA UL94 V-2

CBSB-8-01A2-RT

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

CBSB-9-01A2-RT

Price Range
£ 1.0271 - £ 1.0271

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 13.0 mm 11.1 mm Nylon 6/6 UL94 V-2

PSBM-7-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    11.1 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 9.5 mm PA UL94 V-2

CBSB-6-01A2-RT

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 8.0 mm Nylon 6/6 UL94 V-2

PSB-8M-01A2-RT

Price Range
£ 0.1303 - £ 0.114

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 14.3 mm Nylon 6/6 UL94 V-2

PSBM-9-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    14.3 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 22.2 mm Nylon 6/6 UL94 V-2

PSBM-14-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
710 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    22.2 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 16.0 mm Nylon 6/6 UL94 V-2

PSB-16M-01A2-RT

Price Range
£ 0.1602 - £ 0.1401

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    16.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 4.8 mm PA UL94 V-2

CBSB-3-01A2-RT

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
540 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.0 mm Nylon 6/6 UL94 V-2

PSB-14M-01A2-RT

Price Range
£ 0.1602 - £ 0.1401

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    14.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 25.4 mm PA UL94 V-2

CBSB-16-01A2-RT

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 13.0 mm 4.8 mm Nylon 6/6 UL94 V-2

PSBM-3-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
980 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    4.8 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 19.1 mm Nylon 6/6 UL94 V-0

PSBM-12-19A-RT

Price Range
£ 0.1567 - £ 0.1447

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    19.1 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 15.9 mm Nylon 6/6 UL94 V-0

PSBM-10-19A-RT

Price Range
£ 0.1567 - £ 0.1447

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 7.9 mm Nylon 6/6 UL94 V-2

PSBM-5-01A-RT

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
990 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    7.9 mm
  • Full Material
    Polyamide 66