Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
10001264 £ 0.2409 - £ 0.2508 4000 In stock
4.0 mm
17.8 mm
17.8 mm
25.4 mm
10001318 £ 1.0271 - £ 1.0271 1000 In stock
4.0 mm
17.8 mm
17.8 mm
14.3 mm
£ 0.114 - £ 0.1303 475 In stock
7.1 mm
17.8 mm
6.0 mm
10001301 £ 0.2352 - £ 0.2452 28000 In stock
4.0 mm
17.8 mm
17.8 mm
12.7 mm
£ 0.1195 - £ 0.1363 25634 In stock
4.4 mm
13.0 mm
14.3 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
19.1 mm
£ 0.1195 - £ 0.1363 6000 In stock
4.4 mm
13.0 mm
15.9 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
12.7 mm
£ 0.1401 - £ 0.1602 1000 In stock
7.1 mm
17.8 mm
14.0 mm
10001257 £ 0.2367 - £ 0.2466 3000 In stock
4.0 mm
17.8 mm
17.8 mm
19.1 mm
10001271 £ 0.2324 - £ 0.2423 9000 In stock
4.0 mm
17.8 mm
4.8 mm
£ 0.1401 - £ 0.1602 2975 In stock
7.1 mm
17.8 mm
16.0 mm
£ 0.1401 - £ 0.1602 1059 In stock
7.1 mm
17.8 mm
12.0 mm
10001288 £ 0.2324 - £ 0.2423 5000 In stock
4.0 mm
17.8 mm
17.8 mm
6.4 mm
£ 0.1195 - £ 0.1363 7911 In stock
4.4 mm
13.0 mm
9.5 mm
£ 0.1447 - £ 0.1567 3000 In stock
4.4 mm
13.0 mm
4.8 mm
£ 0.1195 - £ 0.1363 Request the lead time here
4.4 mm
13.0 mm
6.4 mm
£ 0.6676 - £ 0.6676 3000 In stock
4.0 mm
20.0 mm
20.0 mm
16.7 mm
£ 0.299 - £ 0.299 Request the lead time here
3.5 mm
14.0 mm
9.2 mm
£ 0.7143 - £ 0.7143 Request the lead time here
4.0 mm
17.9 mm
17.8 mm
19.3 mm
  • of 5
Adhesive Base Spacer 17.8 mm 25.4 mm PA UL94 V-2

10001264

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
4000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

10001318

Price Range
£ 1.0271 - £ 1.0271

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 6.0 mm Nylon 6/6 UL94 V-2

10022054

Price Range
£ 0.1303 - £ 0.114

Stock Levels
475 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    6.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 12.7 mm PA UL94 V-2

10001301

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
28000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 13.0 mm 14.3 mm Nylon 6/6 UL94 V-2

10022160

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
25634 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    14.3 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 19.1 mm Nylon 6/6 UL94 V-2

10022085

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    19.1 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 15.9 mm Nylon 6/6 UL94 V-2

10022078

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
6000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 12.7 mm Nylon 6/6 UL94 V-2

10022153

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 14.0 mm Nylon 6/6 UL94 V-2

10022030

Price Range
£ 0.1602 - £ 0.1401

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    14.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 19.1 mm PA UL94 V-2

10001257

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
3000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 4.8 mm PA UL94 V-2

10001271

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
9000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    17.8 mm
Adhesive Base Spacer 17.8 mm 16.0 mm Nylon 6/6 UL94 V-2

10022047

Price Range
£ 0.1602 - £ 0.1401

Stock Levels
2975 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    16.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 12.0 mm Nylon 6/6 UL94 V-2

10022023

Price Range
£ 0.1602 - £ 0.1401

Stock Levels
1059 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    17.8 mm
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 17.8 mm 6.4 mm PA UL94 V-2

10001288

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
5000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 13.0 mm 9.5 mm Nylon 6/6 UL94 V-2

10022139

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
7911 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    9.5 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 4.8 mm Nylon 6/6 UL94 V-0

10112373

Price Range
£ 0.1567 - £ 0.1447

Stock Levels
3000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    4.8 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 13.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10022115

Price Range
£ 0.1363 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Base Width
    13.0 mm
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
Adhesive Base Spacer 20.0 mm 16.7 mm PA UL94 V-2

10381571

Price Range
£ 0.6676 - £ 0.6676

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    20.0 mm
  • Base Width
    20.0 mm
  • Spacer Length
    16.7 mm
Adhesive Base Spacer 14.0 mm 9.2 mm Nylon 6/6 UL94 V-2

10150375

Price Range
£ 0.299 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 17.9 mm 19.3 mm PA UL94 V-2

10381588

Price Range
£ 0.7143 - £ 0.7143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    17.8 mm
  • Base Width
    17.9 mm
  • Spacer Length
    19.3 mm