Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2905 - £ 0.2905 | 1981 In stock |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.283 in
7.2 mm
|
||
| £ 0.6194 - £ 0.6194 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.504 in
12.8 mm
|
||
| £ 0.2381 - £ 0.248 | 901 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.874 in
22.2 mm
|
||
| £ 0.2352 - £ 0.2452 | 1000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.472 in
12.0 mm
|
||
| 10013397 | £ 0.5315 - £ 0.5428 | 37120 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.374 in
9.5 mm
|
|
| 10013489 | £ 0.1871 - £ 0.1956 | 11488 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
|
| 10001332 | £ 0.1871 - £ 0.1956 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
|
| £ 1.0338 - £ 1.0338 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| 10013380 | £ 0.4436 - £ 0.4521 | 65088 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.252 in
6.4 mm
|
|
| 10013465 | £ 0.1871 - £ 0.1956 | 73158 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
|
| £ 0.1871 - £ 0.1956 | 7000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.2409 - £ 0.2508 | 4978 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
1.126 in
28.6 mm
|
||
| £ 0.5258 - £ 0.5258 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.323 in
8.2 mm
|
||
| £ 0.2409 - £ 0.2508 | 2684 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
1 in
25.4 mm
|
||
| £ 0.2324 - £ 0.2423 | 2500 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.315 in
8.0 mm
|
||
| 10013502 | £ 0.1029 - £ 0.1071 | 12751 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
|
| £ 0.0979 - £ 0.1041 | 5000 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| £ 0.2863 - £ 0.2863 | 1980 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.2367 - £ 0.2466 | 2331 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.63 in
16.0 mm
|
||
| £ 0.2253 - £ 0.2338 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.563 in
14.3 mm