Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.299 - £ 0.299 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.362 in
9.2 mm
|
||
| £ 0.6676 - £ 0.6676 | 3000 In stock |
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.657 in
16.7 mm
|
||
| £ 0.2608 - £ 0.2608 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.138 in
3.5 mm
|
||
| £ 0.2905 - £ 0.2905 | 1981 In stock |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.283 in
7.2 mm
|
||
| £ 0.6194 - £ 0.6194 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.504 in
12.8 mm
|
||
| £ 0.2367 - £ 0.2466 | 890 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.551 in
14.0 mm
|
||
| 10013410 | £ 0.2352 - £ 0.2452 | 74501 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.5 in
12.7 mm
|
|
| £ 0.098 - £ 0.1044 | 1968 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1871 - £ 0.1956 | 8985 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| £ 0.3331 - £ 0.3331 | 2000 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.752 in
19.1 mm
|
||
| £ 0.8808 - £ 0.8808 | 1850 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
| £ 1.0338 - £ 1.0338 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1014 - £ 0.1057 | 4000 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| 10150443 | £ 0.2749 - £ 0.2749 | 1914 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.252 in
6.4 mm
|
|
| 10013489 | £ 0.1871 - £ 0.1956 | 11488 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
|
| 10013472 | £ 0.0934 - £ 0.0993 | 22591 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
| £ 0.1039 - £ 0.1081 | 2000 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.2253 - £ 0.2338 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.563 in
14.3 mm
|
||
| £ 0.2324 - £ 0.2423 | 2500 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.315 in
8.0 mm
|
||
| 10013502 | £ 0.1029 - £ 0.1071 | 12751 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm