Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
£ 0.299 - £ 0.299 Request the lead time here
3.5 mm
14.0 mm
9.2 mm
£ 0.6676 - £ 0.6676 3000 In stock
4.0 mm
20.0 mm
20.0 mm
16.7 mm
£ 0.2608 - £ 0.2608 Request the lead time here
3.0 mm
14.0 mm
3.5 mm
£ 0.2905 - £ 0.2905 1981 In stock
3.5 mm
14.0 mm
7.2 mm
£ 0.6194 - £ 0.6194 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
12.8 mm
£ 0.2367 - £ 0.2466 890 In stock
4.0 mm
17.8 mm
17.8 mm
14.0 mm
10013410 £ 0.2352 - £ 0.2452 74501 In stock
4.0 mm
17.8 mm
17.8 mm
12.7 mm
£ 0.098 - £ 0.1044 1968 In stock
3.2 mm
12.7 mm
12.7 mm
11.1 mm
£ 0.1871 - £ 0.1956 8985 In stock
2.5 mm
12.7 mm
12.7 mm
6.4 mm
£ 0.3331 - £ 0.3331 2000 In stock
2.0 mm
12.7 mm
19.1 mm
£ 0.8808 - £ 0.8808 1850 In stock
2.5 mm
12.7 mm
12.7 mm
4.8 mm
£ 1.0338 - £ 1.0338 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
7.9 mm
£ 0.1014 - £ 0.1057 4000 In stock
2.5 mm
12.7 mm
12.7 mm
11.1 mm
10150443 £ 0.2749 - £ 0.2749 1914 In stock
2.0 mm
12.7 mm
6.4 mm
10013489 £ 0.1871 - £ 0.1956 11488 In stock
3.2 mm
12.7 mm
12.7 mm
9.5 mm
10013472 £ 0.0934 - £ 0.0993 22591 In stock
3.2 mm
12.7 mm
12.7 mm
7.9 mm
£ 0.1039 - £ 0.1081 2000 In stock
2.5 mm
12.7 mm
12.7 mm
15.9 mm
£ 0.2253 - £ 0.2338 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.3 mm
£ 0.2324 - £ 0.2423 2500 In stock
4.0 mm
17.8 mm
17.8 mm
8.0 mm
10013502 £ 0.1029 - £ 0.1071 12751 In stock
3.2 mm
12.7 mm
12.7 mm
12.7 mm
  • of 5
Adhesive Base Spacer 14.0 mm 9.2 mm Nylon 6/6 UL94 V-2

10150375

Price Range
£ 0.299 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 20.0 mm 16.7 mm PA UL94 V-2

10381571

Price Range
£ 0.6676 - £ 0.6676

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    20.0 mm
  • Base Width
    20.0 mm
  • Spacer Length
    16.7 mm
Adhesive Base Spacer 14.0 mm 3.5 mm Nylon 6/6 UL94 V-2

10150382

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 7.2 mm Nylon 6/6 UL94 V-2

10150368

Price Range
£ 0.2905 - £ 0.2905

Stock Levels
1981 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 18.0 mm 12.8 mm PA UL94 V-2

10381564

Price Range
£ 0.6194 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    12.8 mm
Adhesive Base Spacer 17.8 mm 14.0 mm PA UL94 V-2

10013335

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
890 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 12.7 mm PA UL94 V-2

10013410

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
74501 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 11.1 mm PA UL94 V-2

10013496

Price Range
£ 0.1044 - £ 0.098

Stock Levels
1968 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 6.4 mm PA UL94 V-2

10151945

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
8985 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 19.1 mm Nylon 6/6 UL94 V-2

10150498

Price Range
£ 0.3331 - £ 0.3331

Stock Levels
2000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-0

10108253

Price Range
£ 0.8808 - £ 0.8808

Stock Levels
1850 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-0

10108260

Price Range
£ 1.0338 - £ 1.0338

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 11.1 mm PA UL94 V-2

10001363

Price Range
£ 0.1057 - £ 0.1014

Stock Levels
4000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 6.4 mm Nylon 6/6 UL94 V-2

10150443

Price Range
£ 0.2749 - £ 0.2749

Stock Levels
1914 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

10013489

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
11488 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-2

10013472

Price Range
£ 0.0993 - £ 0.0934

Stock Levels
22591 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

10001325

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
2000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

10013434

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 8.0 mm PA UL94 V-2

10013427

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
2500 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 12.7 mm PA UL94 V-2

10013502

Price Range
£ 0.1071 - £ 0.1029

Stock Levels
12751 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm