Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
£ 0.6194 - £ 0.6194 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
12.8 mm
£ 0.2409 - £ 0.2508 2684 In stock
4.0 mm
17.8 mm
17.8 mm
25.4 mm
£ 0.2324 - £ 0.2423 2500 In stock
4.0 mm
17.8 mm
17.8 mm
8.0 mm
10013502 £ 0.1029 - £ 0.1071 12751 In stock
3.2 mm
12.7 mm
12.7 mm
12.7 mm
£ 0.2253 - £ 0.2338 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.3 mm
£ 0.1054 - £ 0.1098 2996 In stock
3.2 mm
12.7 mm
12.7 mm
14.3 mm
£ 0.1871 - £ 0.1956 8000 In stock
2.5 mm
12.7 mm
12.7 mm
9.5 mm
£ 0.2608 - £ 0.2608 1000 In stock
2.0 mm
12.7 mm
4.8 mm
£ 0.2367 - £ 0.2466 2331 In stock
4.0 mm
17.8 mm
17.8 mm
16.0 mm
£ 0.0979 - £ 0.1041 5000 In stock
2.5 mm
12.7 mm
12.7 mm
7.9 mm
£ 1.0338 - £ 1.0338 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
7.9 mm
£ 0.3274 - £ 0.3274 Request the lead time here
2.0 mm
12.7 mm
15.9 mm
10150344 £ 0.2608 - £ 0.2608 979 In stock
3.5 mm
14.0 mm
3.5 mm
£ 0.2381 - £ 0.248 901 In stock
4.0 mm
17.8 mm
17.8 mm
22.2 mm
£ 0.1871 - £ 0.1956 7000 In stock
2.5 mm
12.7 mm
12.7 mm
12.7 mm
10013380 £ 0.4436 - £ 0.4521 65088 In stock
4.0 mm
17.8 mm
17.8 mm
6.4 mm
£ 1.7717 - £ 1.8426 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
5.6 mm
£ 1.9844 - £ 2.0694 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
11.9 mm
10013403 £ 0.2324 - £ 0.2423 3000 In stock
4.0 mm
17.8 mm
17.8 mm
6.0 mm
£ 0.1039 - £ 0.1081 2000 In stock
2.5 mm
12.7 mm
12.7 mm
15.9 mm
  • of 5
Adhesive Base Spacer 18.0 mm 12.8 mm PA UL94 V-2

10381564

Price Range
£ 0.6194 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    12.8 mm
Adhesive Base Spacer 17.8 mm 25.4 mm PA UL94 V-2

10013342

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
2684 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 8.0 mm PA UL94 V-2

10013427

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
2500 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 12.7 mm PA UL94 V-2

10013502

Price Range
£ 0.1071 - £ 0.1029

Stock Levels
12751 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

10013434

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 14.3 mm PA UL94 V-2

10013519

Price Range
£ 0.1098 - £ 0.1054

Stock Levels
2996 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

10001356

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
8000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150436

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 16.0 mm PA UL94 V-2

10013359

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
2331 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-2

10001349

Price Range
£ 0.1041 - £ 0.0979

Stock Levels
5000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-0

10108260

Price Range
£ 1.0338 - £ 1.0338

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 15.9 mm Nylon 6/6 UL94 V-2

10150481

Price Range
£ 0.3274 - £ 0.3274

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 14.0 mm 3.5 mm Nylon 6/6 UL94 V-2

10150344

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
979 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 17.8 mm 22.2 mm PA UL94 V-2

10013328

Price Range
£ 0.248 - £ 0.2381

Stock Levels
901 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 12.7 mm PA UL94 V-2

10001370

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
7000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 17.8 mm 6.4 mm PA UL94 V-2

10013380

Price Range
£ 0.4521 - £ 0.4436

Stock Levels
65088 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 18.0 mm 5.6 mm PA UL94 V-2

10331712

Price Range
£ 1.8426 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 18.0 mm 11.9 mm PA UL94 V-2

10331736

Price Range
£ 2.0694 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 17.8 mm 6.0 mm PA UL94 V-2

10013403

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
3000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

10001325

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
2000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm