Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
£ 0.1054 - £ 0.1098 2996 In stock
3.2 mm
12.7 mm
12.7 mm
14.3 mm
£ 0.1871 - £ 0.1956 8000 In stock
2.5 mm
12.7 mm
12.7 mm
9.5 mm
£ 0.2608 - £ 0.2608 1000 In stock
2.0 mm
12.7 mm
4.8 mm
£ 0.2664 - £ 0.2664 Request the lead time here
3.0 mm
12.7 mm
4.8 mm
£ 0.2367 - £ 0.2466 3074 In stock
4.0 mm
17.8 mm
17.8 mm
15.9 mm
£ 0.7625 - £ 0.7625 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
22.4 mm
10013458 £ 0.1871 - £ 0.1956 14370 In stock
3.2 mm
12.7 mm
12.7 mm
4.8 mm
£ 0.103 - £ 0.1072 46000 In stock
2.5 mm
12.7 mm
12.7 mm
14.3 mm
£ 1.0338 - £ 1.0338 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
7.9 mm
10013397 £ 0.5315 - £ 0.5428 37120 In stock
4.0 mm
17.8 mm
17.8 mm
9.5 mm
10013489 £ 0.1871 - £ 0.1956 11488 In stock
3.2 mm
12.7 mm
12.7 mm
9.5 mm
10001332 £ 0.1871 - £ 0.1956 Request the lead time here
2.5 mm
12.7 mm
12.7 mm
4.8 mm
10013403 £ 0.2324 - £ 0.2423 3000 In stock
4.0 mm
17.8 mm
17.8 mm
6.0 mm
10013465 £ 0.1871 - £ 0.1956 73158 In stock
3.2 mm
12.7 mm
12.7 mm
6.4 mm
£ 1.9844 - £ 2.0694 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
11.9 mm
10013472 £ 0.0934 - £ 0.0993 22591 In stock
3.2 mm
12.7 mm
12.7 mm
7.9 mm
£ 1.9418 - £ 2.0269 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
8.7 mm
£ 0.2962 - £ 0.2962 797 In stock
2.0 mm
12.7 mm
11.1 mm
£ 0.2763 - £ 0.2763 Request the lead time here
3.0 mm
14.0 mm
6.4 mm
£ 0.2608 - £ 0.2608 Request the lead time here
3.0 mm
14.0 mm
3.5 mm
  • of 5
Adhesive Base Spacer 12.7 mm 14.3 mm PA UL94 V-2

10013519

Price Range
£ 0.1098 - £ 0.1054

Stock Levels
2996 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

10001356

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
8000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150436

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150399

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 15.9 mm PA UL94 V-2

10013281

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
3074 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 18.0 mm 22.4 mm PA UL94 V-2

10381595

Price Range
£ 0.7625 - £ 0.7625

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    22.4 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-2

10013458

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
14370 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 14.3 mm PA UL94 V-2

10001387

Price Range
£ 0.1072 - £ 0.103

Stock Levels
46000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-0

10108260

Price Range
£ 1.0338 - £ 1.0338

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 17.8 mm 9.5 mm PA UL94 V-2

10013397

Price Range
£ 0.5428 - £ 0.5315

Stock Levels
37120 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

10013489

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
11488 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-2

10001332

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 17.8 mm 6.0 mm PA UL94 V-2

10013403

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
3000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 6.4 mm PA UL94 V-2

10013465

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
73158 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 11.9 mm PA UL94 V-2

10331736

Price Range
£ 2.0694 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-2

10013472

Price Range
£ 0.0993 - £ 0.0934

Stock Levels
22591 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 8.7 mm PA UL94 V-2

10331729

Price Range
£ 2.0269 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 11.1 mm Nylon 6/6 UL94 V-2

10150467

Price Range
£ 0.2962 - £ 0.2962

Stock Levels
797 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 14.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10150405

Price Range
£ 0.2763 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 14.0 mm 3.5 mm Nylon 6/6 UL94 V-2

10150382

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm