Menu Search

Self Adhesive Wire Clip

In stock

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height View
460302 £ 1.063 - £ 1.063 7490 In stock
3.7 mm
£ 0.7253 - £ 0.7559 Request the lead time here
18.0 mm
13.0 mm
WCK-280-01A4-RT £ 0.1945 - £ 0.2028 Request the lead time here
10.0 mm
£ 1.7926 - £ 1.7926 50 In stock
5.5 mm
£ 1.063 - £ 1.063 Request the lead time here
5.8 mm
£ 0.2862 - £ 0.2918 894 In stock
11.4 mm
7.1 mm
460300 £ 0.7795 - £ 0.7795 1500 In stock
2.8 mm
£ 1.0672 - £ 1.1117 Request the lead time here
12.0 mm
7.0 mm
£ 0.5947 - £ 0.6197 900 In stock
12.0 mm
8.0 mm
£ 0.1312 - £ 0.162 Request the lead time here
3.2 mm
3.2 mm
£ 0.2855 - £ 0.3524 Request the lead time here
11.7 mm
7.9 mm
£ 0.3752 - £ 0.3904 Request the lead time here
6.0 mm
4.2 mm
£ 0.2529 - £ 0.2584 Request the lead time here
8.3 mm
2.8 mm
Cable Clip Adhesive 16.0 mm 16.0 mm PA Natural

460302

Price Range
£ 1.063 - £ 1.063

Stock Levels
7490 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    16.0 mm
  • Base Width
    16.0 mm
  • Clamp Width
    7.2 mm
Cable Clip Adhesive 26.0 mm 26.0 mm PA Natural

114000600002

Price Range
£ 0.7559 - £ 0.7253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    26.0 mm
  • Base Width
    26.0 mm
  • Inside Width
    18.0 mm
Cable Clip Adhesive 19.0 mm 19.0 mm PA Natural

WCK-280-01A4-RT

Price Range
£ 0.2028 - £ 0.1945

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.0 mm
  • Base Width
    19.0 mm
Cable Clip Adhesive 27.0 mm 17.0 mm PA Natural

460303

Price Range
£ 1.7926 - £ 1.7926

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    27.0 mm
  • Base Width
    17.0 mm
  • Overall Height
    8.7 mm
Cable Clip Adhesive 16.0 mm 15.8 mm PA Natural

460304

Price Range
£ 1.063 - £ 1.063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    16.0 mm
  • Base Width
    15.8 mm
  • Overall Height
    9.0 mm
Cable Clip Adhesive 19.0 mm 19.0 mm PA Natural

MWCK-460-01A4

Price Range
£ 0.2918 - £ 0.2862

Stock Levels
894 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.0 mm
  • Base Width
    19.0 mm
Cable Clip Adhesive 13.0 mm 9.7 mm PA Natural

460300

Price Range
£ 0.7795 - £ 0.7795

Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    13.0 mm
  • Base Width
    9.7 mm
  • Overall Height
    5.2 mm
Cable Clip Adhesive 25.4 mm 25.4 mm PA Natural

114000200002

Price Range
£ 1.1117 - £ 1.0672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Inside Width
    12.0 mm
Cable Clip Adhesive 27.0 mm 27.0 mm PA Natural

114000500002

Price Range
£ 0.6197 - £ 0.5947

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    27.0 mm
  • Base Width
    27.0 mm
  • Inside Width
    12.0 mm
Cable Clip Adhesive 13.1 mm 11.9 mm PA Natural

22AWC00125

Price Range
£ 0.162 - £ 0.1312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    13.1 mm
  • Base Width
    11.9 mm
  • Clamp Width
    5.1 mm
Cable Clip Adhesive 19.1 mm 19.1 mm PA Natural

22AWC00375

Price Range
£ 0.3524 - £ 0.2855

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.1 mm
  • Base Width
    19.1 mm
  • Clamp Width
    9.5 mm
Cable Clip Adhesive 19.0 mm 19.0 mm PA Natural

114000400002

Price Range
£ 0.3904 - £ 0.3752

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.0 mm
  • Base Width
    19.0 mm
Cable Clip Adhesive 12.7 mm 9.5 mm PA Natural

22AWCF328110

Price Range
£ 0.2584 - £ 0.2529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    12.7 mm
  • Base Width
    9.5 mm
  • Clamp Width
    6.9 mm