These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1204 - £ 0.153 | 15994 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.185 in
4.7 mm
|
||
| £ 0.1094 - £ 0.1331 | 14000 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1094 - £ 0.1331 | 2986 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1094 - £ 0.1331 | 10997 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.1099 - £ 0.1222 | 53433 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.752 in
19.1 mm
|
||
| £ 0.1094 - £ 0.1331 | 6514 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.5 in
12.7 mm
|
||
| 10027851 | £ 0.1094 - £ 0.1331 | 13129 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.752 in
19.1 mm
|
|
| 10027936 | £ 0.1099 - £ 0.1222 | 4030 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.311 in
7.9 mm
|
|
| £ 0.1094 - £ 0.1331 | 39955 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.874 in
22.2 mm
|
||
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.1094 - £ 0.1331 | 10000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.874 in
22.2 mm
|
||
| £ 0.1204 - £ 0.153 | 2997 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.315 in
8.0 mm
|
||
| £ 0.1913 - £ 0.1913 | Request the lead time here |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.106 in
2.7 mm
|
||
| £ 0.1016 - £ 0.1129 | 19651 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.185 in
4.7 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
1 in
25.4 mm
|
||
| 10027950 | £ 0.0927 - £ 0.103 | 9023 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.374 in
9.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue