Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Thread Length | View | |
---|---|---|---|---|---|---|
£ 0.394 - £ 0.394 | 12000 In stock |
4.2 mm
|
PPA
|
0.63 in
16.0 mm
|
||
£ 0.8462 - £ 0.8462 | 11900 In stock |
6.3 mm
|
PPA
|
1.969 in
50.0 mm
|
||
£ 0.394 - £ 0.394 | 10880 In stock |
4.2 mm
|
PPA
|
0.512 in
13.0 mm
|
||
£ 0.4762 - £ 0.4762 | 600 In stock |
4.5 mm
|
PPA
|
1.496 in
38.0 mm
|
||
£ 0.4507 - £ 0.4507 | Request the lead time here |
4.8 mm
|
PPA
|
0.866 in
22.0 mm
|
||
£ 0.394 - £ 0.394 | 18000 In stock |
4.2 mm
|
PPA
|
0.374 in
9.5 mm
|
||
£ 0.265 - £ 0.265 | 11000 In stock |
3.5 mm
|
PPA
|
0.63 in
16.0 mm
|
||
£ 0.8929 - £ 0.8929 | 900 In stock |
6.3 mm
|
PPA
|
0.748 in
19.0 mm
|
||
£ 0.9567 - £ 0.9567 | 9000 In stock |
6.3 mm
|
PPA
|
0.984 in
25.0 mm
|
||
£ 0.394 - £ 0.394 | Request the lead time here |
4.8 mm
|
PPA
|
0.374 in
9.5 mm
|
||
£ 0.5698 - £ 0.5698 | 9900 In stock |
5.5 mm
|
PPA
|
0.984 in
25.0 mm
|
||
£ 1.4089 - £ 1.4089 | Request the lead time here |
8.0 mm
|
PPA
|
1.969 in
50.0 mm
|
||
£ 0.265 - £ 0.265 | 1300 In stock |
3.5 mm
|
PPA
|
0.374 in
9.5 mm
|
||
£ 0.394 - £ 0.394 | 12000 In stock |
4.8 mm
|
PPA
|
0.63 in
16.0 mm
|
||
6580111301VR | £ 0.265 - £ 0.265 | 4000 In stock |
3.5 mm
|
PPA
|
0.256 in
6.5 mm
|
|
£ 0.265 - £ 0.265 | 899 In stock |
3.5 mm
|
PPA
|
0.512 in
13.0 mm
|
||
£ 0.394 - £ 0.394 | Request the lead time here |
4.8 mm
|
PPA
|
0.512 in
13.0 mm
|
||
£ 0.4238 - £ 0.4238 | 888 In stock |
4.8 mm
|
PPA
|
0.748 in
19.0 mm
|
||
£ 1.6017 - £ 1.6725 | Request the lead time here |
8.0 mm
|
PPA
|
1.969 in
50.0 mm
|
||
£ 0.2041 - £ 0.214 | 800 In stock |
4.2 mm
|
PPA
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue